PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $277.88 |
5-9 | $263.99 |
10-24 | $258.43 |
25-49 | $247.31 |
50-99 | $241.76 |
100+ | $236.20 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The OM-CP-TEMP1000IS-A2 is an Intrinsically Safe temperature data logger. It carries hazardous location, intrinsically safe certification in accordance with the latest issue of FM3600, FM3610. This certification makes the device ideal for EtO Sterilization, environmental studies, and numerous other hostile environment applications.
The device can be started and stopped directly from your computer and its small, sleek size allows it to fit almost anywhere. The OM-CP-TEMP1000IS-A2 makes data retrieval quick and easy. Simply insert the device into the OM-CP-IFC400 or the OM-CP-IFC406 USB docking station (sold separately) and our user-friendly software does the rest. The small size of the OM-CP-TEMP1000IS-A2, allows it to be placed in remote or hard to reach locations. The device features a battery life indicator allowing users to easily identify low voltage and change batteries when required. This feature maximizes the use of your battery life and is a cost saving efficiency.
The OM-CP Data Logger Software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis.
TEMPERATURE | |||
---|---|---|---|
Temperature | Resistance Temperature Detector (RTD) | ||
Temperature | -40 °C to +80 °C (-40 °F to +176 °F) | ||
Temperature | 0.01 °C (0.018 °F) | ||
Calibrated Accuracy | ±0.5 °C (0 °C to ±50 °C) |
GENERAL | |||
---|---|---|---|
Memory | 65,536 Readings | ||
Start Modes | Software programmable immediate start | ||
Real Time | May be used with PC to monitor and | ||
Reading Rate | 4 Hz up to 1 reading every 24 hours | ||
Calibration | Digital calibration through software | ||
Calibration Date | Automatically recorded within device | ||
Battery Type | Tadiran TL-2150 3.6V lithium battery | ||
Battery Life | 2 years typical at 15 minute reading rate | ||
Data Format | Date and time stamped °C, °F, K, °R | ||
Time Accuracy | 16 seconds / month -40 °C to 80 °C | ||
Computer | OM-CP-IFC400 or OM-CP-IFC406 | ||
Operating | Windows XP SP3/7/8/10 | ||
Software | Standard Software version 4.2.19.1 or later | ||
Operating | -40 °C to +80 °C (-40 °F to +176 °F), | ||
Dimensions | 1 inch probe: 2.66 in x 0.97 in dia | ||
Weight | 1 inch probe: 2.1 oz (60 g) | ||
Enclosure | 316 Stainless Steel/Radel | ||
IP Rating | Not Rated | ||
Approvals | CE |