Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rugged, Submersible Thermocouple Recorder

$407.30

Item# OM-CP-TCTEMP1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $407.30
5-9 $386.94
10-24 $378.79
25-49 $362.50
50-99 $354.35
100+ $346.21

In stock

Lead Time (If not in stock): 8 weeks
Rugged, Submersible Thermocouple Recorder OM-CP-TCTEMP1000 OM-CP-TCTEMP1000
  • Rugged and Submersible
  • Dual Channel Ambient and Remote Temperature
  • Real-Time Operation
  • Automatically Converts Your PC Into a Strip Chart Recorder

OM-CP-TCTEMP1000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder. This is a stand-alone, compact, portable, easy to use device that will measure and record up to 16,383 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its real time clock ensures that all the data is time and date stamped. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-TCTEMP1000 makes data retrieval quick and easy even from harsh environments. Simply plug it into an available COM port and our user-friendly software does the rest. The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Internal Channel
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Temperature Accuracy: ±0.5°C (0 to 50°C)
Remote Channel Thermocouple Types:
J, K, T, E, R, S, B, N (36' Type K T/C supplied with unit), other
T/C’s available, contact the Data Aquisition Department
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic based on internal channel
Start Time: Software programamble start time and date,
up to six months in advance
Real Time Recording: May be used with PC to
monitor and record data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every
2 seconds to 1 every 12 hours
Calibration Date: Digital calibration through software
Data Format: Date and time stamped, °C, °F, K, °R, mV
Time Accuracy: ±1 minute/month at 20°C, RS-232 port not in use
Computer Interface: PC serial or USB (interface cable required) 2400 baud
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical (1 minute reading rate @ 25°C)
Software: XP SP3/Vista 7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 100% RH non-condensing
Submersible: Up to 45 m (150')
Dimensions: 31 mm dia x 188 mm L (1.2 x 7.4')
Weight: 380 g (13 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Pressure and Temperature Data Logger – - Part of the NOMAD Family
$27.83
5 In Stock
en-US
en
Save Configuration