Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision Temperature Data Loggers Part of the NOMAD® Family

Precision Temperature Data Loggers Part of the NOMAD® Family

Item# OM-CP-RTDTEMP101-CERT

Precision Temperature Data Loggers Part of the NOMAD® Family OM-CP-RTDTEMP101-CERT OM-CP-RTDTEMP101-CERT
  • 0.01°C Resolution
  • Programmable Start Time
  • Miniature Size
  • User Calibration through


This product is no longer available please see OM-CP-RTDTEMP101A as a direct substitute

The OM-CP-RTDTEMP101 and OM-CP-RTDTEMP110 are precision, battery powered, stand-alone, temperature data loggers. These all-in-one compact, portable, easy-to-use devices will measure and record up to 21,845 temperature measurements with a resolution of 0.01°C. These data loggers are a major leap forward in accurate temperature measurement performance. The real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy to use software does the rest. The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Input Type: 100Ω Pt RTD, α = 0.00385
Temperature Measurement Range: -200 to 850°C (-328 to 1562°F)
Specified Accuracy Range: -125 to 600°C (-193 to 1112°F)
Calibrated Temperature Accuracy: +0.05°C (0.015.) (does not include RTD error)
Temperature Resolution: 0.01°C
Temperature Calibration: Digital calibration is available in software
Memory: 21,845 readings
Input Connection: 2, 3 or 4 wire screw terminal connector
Calibration Date: Automatically recorded within device to alert user when calibration is required
Recording Interval: 2 seconds to 12 hours, selectable through software
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC to monitor and record data in real time
Visual Indicator: LED flashes at selected reading rate
Time Accuracy: ±1 minute per month at 20°C
Power: 3.6 V lithium battery included
Battery Life: OM-CP-RTDTEMP101: 1 year at 1 min reading rate
OM-CP-RTDTEMP110: 10 years at 15 min reading rate
Data Format: Date and time stamped, °C, °F, °K, °R, Ω
Computer Interface: PC serial, USB or RS-232C COM
Communications: OM-CP-RTDTEMP101: 2400 baud
OM-CP-RTDTEMP110: 57600 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to176°F) 5 to 95% RH non-condensing
Dimensions: OM-CP-RTDTEMP101: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
OM-CP-RTDTEMP110: 43 H x 69 W x 20 mm D (1.7 x 2.7 x 0.8')
Weight: OM-CP-RTDTEMP101: 30 g (1 oz)
OM-CP-RTDTEMP110: 60 g (2 oz)
Material: ABS plastic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration