Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Thermocouple Temperature Data Logger with Display

$414.86

Item# OM-CP-RFTCTEMP2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $414.86
5-9 $394.12
10-24 $385.82
25-49 $369.23
50-99 $360.93
100+ $352.63

In stock

Lead Time (If not in stock): 3 weeks
Wireless Thermocouple Temperature Data Logger with Display OM-CP-RFTCTEMP2000A OM-CP-RFTCTEMP2000A
  • Wireless 2-Way Communication
  • Ambient and Thermocouple Temperature Monitoring
  • View Data in Real-Time
  • 3 Year Battery Life

OM-CP-RFTCTEMP2000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Description

The OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. The device measures ambient temperatures, as well as remote temperature via a thermocouple (sold separately), making it ideal for monitoring perishable goods, vaccine storage, chemicals and more. Starting, stopping and downloading from the device are all performed wirelessly using the OM-CP-RFC1000-EXT wireless transceiver, allowing the customer to spend less time maintaining the data logger. Data can be provided in real time back to a central PC, or the device may be downloaded at period intervals. The convenient digital display provides the current reading for both channels. Minimum, maximum and average statistics are also provided for a convenient snap shot of the logged data. For instant, out of range notification, an audible buzzer as well as LED alarm indicator notifies users when the temperature is above or below the user specified alarm. Through the software, email and text message alarms can also be sent. The OM-CP-RFTCTEMP2000A also features programmable trigger settings for applications in which temperature logging is critical only above or below a certain temperature. This information may be programmed into the device, and the data logger will only begin to log data to memory, once the temperature limit has been exceeded. The OM-CP-RFTCTEMP2000A can be used as a single, wireless data logging system, yet can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless loggers and transceivers may be required). Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. The data logger software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.
loading all models
loading all reviews
Rated 5 out of 5 by from Thermocouple Arrived as promised! Product exactly as described.
Date published: 2023-04-20
  • y_2024, m_11, d_20, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-RFTCTEMP2000A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is it possible to perform internal calibration with software?

Asked by: Alexis
Hello Alexis Yes you can calibrate the unit in room temperature with the software.
Answered by: JA Engineer
Date published: 2020-03-05

We have a furnace with zero crossing scr's for control. We tried another data transmission device connected to a laptop and it picked up a lot of interference due to the current fluctuation with the control system. Will your equipment get along with that?

Asked by: Cauthon
Hello Please keep in mind the unit uses wireless RF technology, if there are any EMF Fields or current fluctuation it can have an affect on communication with it.
Answered by: JA Engineer
Date published: 2020-03-05
  • y_2024, m_11, d_20, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-RFTCTEMP2000A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual
$285.06
0 In Stock
Replacement 9V lithium battery
$46.93
8 In Stock
en-US
en
Save Configuration