Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Temperature and Humidity Data Logger with Display

$405.47

Item# OM-CP-RFRHTEMP2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $405.47
5-9 $385.20
10-24 $377.09
25-49 $360.87
50-99 $352.76
100+ $344.65

In stock

Lead Time (If not in stock): 3 weeks
Wireless Temperature and Humidity Data Logger with Display OM-CP-RFRHTEMP2000A OM-CP-RFRHTEMP2000A
  • Wireless 2-Way Communication
  • View Data in Real-Time
  • 3 Year Battery Life
  • Battery Life Indicator

OM-CP-RFRHTEMP2000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Description

The OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. The OM-CP-RFRHTEMP2000A is ideal for both industrial or laboratory applications including supply chain storage facilities, incubator monitoring and HVAC studies. Designed with external humidity and RTD based temperature sensors, the device provides a fast response time for both parameters. For customer convenience, functions include starting, stopping and downloading from the device wirelessly using the OM-CP-RFC1000-EXT wireless transceiver. This allows customers to quickly access data and spend less time maintaining the device. Data can be provided in real time back to a central PC, or the device may be downloaded at periodic intervals. The digital display provides the current reading for both the humidity and temperature channels with minimum, maximum and average statistics accessible for a quick snapshot of the logged data. The OM-CP-RFRHTEMP2000A features user programmable alarm settings for both temperature and humidity parameters. An audible buzzer and LED alarm indicator notifies users when the temperatureor humidity is above or below the threshold set in the alarm. Email and text alarms can also be configured and sent from within the software, allowing users to be notified almost anywhere. The OM-CP-RFRHTEMP2000A can be used as a single, wireless data logging system, or it can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless data loggers and transceivers may be required). Data retrieval is simple. Plug the device into an available USB port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. The data logger software is a powerful, analytic tool. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation and more.
loading all models
loading all reviews
Rated 5 out of 5 by from Good quality and performance Equipment do what is designed for and it's very good
Date published: 2021-12-25
  • y_2024, m_10, d_17, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-RFRHTEMP2000A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Can this be used right out of the box and data can be collected with USB or do I need to purchase the wireless transceiver?

Asked by: Syd20
Thank you for your question. If you are just using device as a logger and not wireless nothing else is needed except software which is free download from the product page.
Answered by: RaptorDTSX
Date published: 2020-07-11

Can I find this equipment with a NIST certification?

Asked by: Efra80
Thank you for your question. The logger is supplied with a certification.
Answered by: Application Engineer PV
Date published: 2022-12-21

Can this be calibrated by hand or does it need to be sent out for calibration?

Asked by: Sam2045
Though the unit can be calibrated by the user through the software we highly recommend sending it back if user does not have proper calibration equipment.
Answered by: RAPTOR
Date published: 2020-06-21

Does this product come with thermocouples or do those need to be purchased separately.

Asked by: Bella
Hello, thank you for your question. This logger has internal sensors for temperature and humidity, it does not accept thermocouple inputs. If you are looking for a thermocouple logger version of this, you can take a look at the OM-CP-RFTCTEMP2000A. It comes with a complementary thermocouple, but you can also buy a different one if needed for your application.
Answered by: DA Engineer
Date published: 2023-08-17

I need to setup this device to start and stop recording at perticular times in a day. The start function works, however the stop forkflow has an issue. the status says its stop, but it still shows running at the top.

Asked by: Anonymous
Thank you for your question. This would have to be reviewed by DAS Engr- please e-mail DAS@OMEGA.COM with your issues.
Answered by: PVDAS
Date published: 2020-04-03

I keep seeing the audible alarm capability but it is not an option in the software, only email alert.

Asked by: TWagner
Thank you for your question. When you connect logger to PC and go to logger properties/display is where you set alarm and enable buzzer.
Answered by: Cheetah
Date published: 2023-03-29

Hello, Can I use this unit in little dusty environment? Is it susceptible for dusty room environment?

Asked by: Abhi
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-08-25

The unit doesn't show any reading. It is set at real time.

Asked by: lalo26
Hello Please send troubleshooting issues to das@omega.com Thank you!
Answered by: JA Engineer
Date published: 2020-02-12
  • y_2024, m_10, d_17, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_OM-CP-RFRHTEMP2000A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
Wireless transceiver package includes RF transceiver, USB cable, Windows software and operator’s manual
$285.06
1 In Stock
Replacement 9V lithium battery
$46.93
11 In Stock
en-US
en
Save Configuration