Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.
The OM-CP-OCTRTD temperature logger is an 8-channel, battery powered, stand-alone, RTD based temperature recorder. This is an all-in- one compact, portable, easy-to-use device that will measure and record up to 10,922 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-OCTRTD makes data retrieval quick and easy. Simply plug it into an available COM port and the easy-to-use Windows software does the rest.
The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.
Specifications TEMPERATURE Input Type: 100Pt RTD, α = 0.00385 Measurement Range: -200 to 850°C (-328 to 1562°F) Resolution: 0.01°C Calibrated Accuracy: ±0.1°C @ 25°C ambient (does not include RTD error) Specified Accuracy Range: -200 to 850°C (-328 to 1562°F)
RESISTANCE Nominal Range: 0 to 500Ω Resolution: 0.001 Calibrated Accuracy: ±0.03@ 25°C ambient Specified Accuracy Range: 0 to 500Ω Channels: 8 Input Connection: Removable screw terminal; 2, 3, or 4 wire interface Start Time: Start time and date are programmable through software Real Time Recording: Device may be used with PC to monitor and record data in real time Memory: 10,922 readings per channel Recording Interval: 2 sec to 12 hours, selectable through software Calibration Date: Automatically recorded within device to alert user when calibration is required Temperature Calibration: Digital calibration is available in software Power: 9 V lithium battery (included); 120 Vac power optional Battery Life: 1 year typical Data Format: Date and time stamped, °C, °F, °K, °R, Time Accuracy: ±1 minute per month at 20°C (when RS-232 port not in use) Computer Interface: PC serial, RS-232C COM or USB for receiver Software: XP SP3/Vista/7 and 8 (32 and 64-bit) Operating Environment: -20 to 60°C (-4 to 140°F) 0 to 95% RH non-condensing Dimensions: 89 H x 111 W x 37 mm D (3.5 x 4.4 x 1.5') Weight: 480 g (17 oz) Material: Black anodized aluminum