Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Autoclave Validation Systems - FDA 21 CFR Part 11

Autoclave Validation Systems

$2,466.67

Item# OM-CP-AVS140-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,466.67
5-9 $2,343.34
10-24 $2,294.00
25-49 $2,195.34
50-99 $2,146.00
100+ $2,096.67

In stock

Lead Time (If not in stock): 3 weeks
Autoclave Validation Systems OM-CP-AVS140-1 OM-CP-AVS140-1
  • Complete Systems for Autoclave Validation
  • Enables Compliance with FDA 21 CFR Part 11
  • NIST Traceable Calibration Included
  • OM-CP-AVS140-1 for Temperature Monitoring

OM-CP-AVS140-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Additional Feature
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Description

The OM-CP-AVS140-1 and OM-CP-AVS140-6 are complete systems used to perform autoclave validations. The OM-CP-AVS140-1 system for autoclave temperature monitoring consists of a NIST traceable OM-CP-HITEMP-140-1 temperature data logger, an OM-CP-IFC400 USB docking station and FDA 21 CFR part 11 secure software. For larger size autoclaves or mapping projects, the OM-CP-AVS140-6 is a system for autoclave temperature and pressure monitoring that includes five OM-CP-HITEMP-140-1 temperature data loggers, one OM-CP-PR140 pressure data logger, an OM-CP-IFC406 multiplexer interface (allows up to 6 data loggers to be interfaced to a single USB port on the computer) and the secure software.

The secure software aids users in compliance with FDA 21 CFR Part 11 requirements. The software ensures standards in which electronic files are considered equivalent to paper records, saving time and effort. The secure software contains criteria such as electronic signatures, access codes, secure data files and an audit trail which meets the requirements of 21 CFR Part 11 and helps provide data integrity. IQ/OQ/PQ (Installation Qualification/Operational Qualification/Performance Qualification) protocols are included to validate that the software has been installed and is operating correctly. The layout of the secure software is similar to the OM-CP Series Data Logger standard software, allowing users to easily learn the additional features. The Windows® based software package allows the user to effortlessly collect, display and analyze data. A variety of powerful tools provide the ability to examine, export, and print professional looking data with just a click of the mouse.

SPECIFICATIONS
OM-CP-HITEMP140-1 Temperature Data Logger with 27 mm (1.1') Probe
Temperature Sensor: 100Ω Platinum RTD
Temperature Range (Body): -40 to 140°C (-40 to 284°F)
Temperature Measurement Range (Probe): -200 to 260°C (-328 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F) [20 to 140°C (68 to 284°F)]
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month at 20 to 30°C (68 to 86°F) (stand alone mode)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH
Dimensions
    Body: 40 H x 25 mm D (1.6 x 0.97')
    Probe: 27 L x 3.2 mm dia (4.8 mm transitional dia) [1.1 x 0.125' dia (0.188' transitional dia)]
Weight: 120 g (4.2 oz)
Material: 316 stainless steel

OM-CP-PR140 PRESSURE DATA LOGGER
Pressure Sensor: Semiconductor strain gauge
Pressure Range: 0 to 5 bar (0 to 72.5 psia)
Pressure Resolution: 0.1 mBar (0.0015 psia)
Calibrated Accuracy: ±0.03 Bar (±0.435 psi) (20 to 140°C/68 to 284°F)
Pressure Response Time: 0.1 ms (10 to 90% FSR)
Repeatability: ±0.5% FSR; ±0.2% typical
Data Format: psia, bar, mbar, atm, Torr, Pa, kPa, MPa, mmHg, inHg, inH20, mH20, ft, m
Battery Life: 2 years typical
Time Accuracy: ±1 minute/month at 20°C
Operating Environment: -20 to 140°C, (-4 to 284°F) 0 to 100% RH, may be used above 60°C (140°F) for up to 8 hrs per 24 hr period
Dimensions: 50.8 L x 25.4 mm dia. (2.0 x 1.0')
Weight: 85 g (3 oz)
Enclosure: Stainless steel

COMMON SPECIFICATIONS (OM-CP-HITEMP140-1 and OM-CP-PR140)
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 32,700 readings; software configurable memory wrap
Reading Rate: One second up to once every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V high-temperature lithium battery (included)
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required, 125,000 baud
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Docking station (for single data logger) with software, USB cable and manual
$182.88
0 In Stock
6 Port, Multiplexer docking station with USB Cable
$835.13
0 In Stock
en-US
en
Save Configuration