Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Channel USB Thermocouple Data Logger with LCD Display

Warranty

$110.25

Item# OM-20A-TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $110.25
5-9 $104.74
10-24 $102.53
25-49 $98.12
50-99 $95.92
100+ $93.71

In stock

Lead Time (If not in stock): 3 weeks
Single Channel USB Thermocouple Data Logger with LCD Display OM-20A-TC OM-20A-TC
  • USB Interface Communicate with PC
  • Set Access Password for Each Data Logger
  • Free Software to Setup, Download and Analyze
  • LCD Display & LED Indicates Alarm and Status

OM-20A-TC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Description

New OM-20A-T thermocouple data logger with LCD Display measures and stores over 85,000 temperature readings from either a Type K, Type J, Type S, or Type T&R thermocouple which plugs into a miniature female thermocouple receptacle at the base of the unit.

This data logger's compact size make it an ideal choice for any portable application including monitoring temperature in factory, storage, testing process, etc. User needs to install USB driver and PC Software that run under Windows XP, Vista, 7, 8 or 10 (32 bit and 64 bit Versions), and use the software to setup sample rate, high/low alarm limit and start/stop method, and download data to PC, etc. And then view, analyze and print the data, or export other file formats (txt, xsl, csv, bmp, jpg).

Especially, in professional applications, user can set access password, name the channel, enable/disable channel, input calibration data for each channel, disable LED indication for saving power, and select sample mode (Instant, Average, Maximum and Minimum), etc.

Specifications

Input Type: Support 5 Thermocouple Types K, J, S, T & R
Accuracy: ±0.5% Reading ±1 Deg_C
Resolution: 0.1 Deg_C
Temperature Units: °C or °F
Logging Interval: 2Secs-24Hrs, selectable in software
Memory Capacity: 85,000 Points
Thermocouple Connection: Female sub-miniature thermocouple connector
LCD Display: 4 Digits
Battery Type: Lithium
Battery Life: Up to 2 years
Operating Temperature: -35 Deg_C to 80 Deg_C
Software: Windows XP, Vista, 7, 8 or 10 (32 bit and 64 bit Versions)
Case Material: IP40
loading all models
loading all reviews
Rated 1 out of 5 by from Terrible software, need an actual mini CD drive Bought this for our lab, functionally it's fine but in order to set it up and/or pull the data from it, you need an obsolete CD drive. Pretty ridiculous that the USB driver software isn't either included or availibe on their website. You have to legitimately find a CD drive that can take a mini (4cm) CD.
Date published: 2020-09-01
  • y_2024, m_11, d_4, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-20A-TC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Specs on the logger I am looking at, says Thermocouple Connection: Female sub-miniature thermocouple connector............ what Gage Wire is required to correctly connect to this "sub-miniature" connector?

Asked by: Ironman
Hello, thank you for your question. Our miniature connectors accept Stranded or Solid Wire up to Size 20 AWG. Other manufactures may have different specs.
Answered by: DAS Engineer
Date published: 2024-05-20

What is the size and type of battery used in the data logger?

Asked by: BRYAN TAM
Thank you for your question. It is a 3.6 volt lithium battery that is supplied with logger.
Answered by: Application Engineer PV
Date published: 2022-06-29

Where can I download the software? Thanks

Asked by: mikew
Thank you for your question. Please see link for downloading the software. https://software.omega.com/legacy%20web%20software/software-legacy/OM-20A-TC.zip
Answered by: Application Engineer PV
Date published: 2022-06-29
  • y_2024, m_11, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-20A-TC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration