Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Corrosive Oil & Highly Corrosive Solution Circulation Heater

Corrosive Oil and Highly Corrosive Solution Applications

$13,506.81

Item# NWHOIS-03-002P-E1/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $13,506.81
5-9 $12,831.47
10-24 $12,561.33
25-49 $12,021.06
50-99 $11,750.92
100+ $11,480.79

In stock

Lead Time (If not in stock): 6 weeks
Corrosive Oil and Highly Corrosive Solution Applications NWHOIS-03-002P-E1/240 NWHOIS-03-002P-E1/240

NWHOIS-03-002P-E1/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Number of Elements
Features
Power Density
Sheath Material
Vessel Material
Supply Voltage




kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
Series 03 — 3 inch, 150 lb 304 passivated stainless steel vessel, 3 INCOLOY elements
(15 W/In2) with side mounted thermostat (60 to 250°F) — 1" NPT pipe inlet and outlet
22401-332 15/1622 1/216 1/2NWHOIS-03-002P-E1/24070
24801-332 15/1622 1/216 1/2NWHOIS-03-002P-E1/48070
42401-342 15/1632 1/226 1/2NWHOIS-03-004P-E1/24080
44801-342 15/1632 1/226 1/2NWHOIS-03-004P-E1/48080
62401-355 7/164539NWHOIS-03-006P-E1/24098
64801-355 7/164539NWHOIS-03-006P-E1/48098
Series 06 — 5 inch, 150 lb 304 passivated stainless steel vessel, 6 INCOLOY elements
(15 W/In2) with side mounted thermostat (60 to 250°F) — 2" NPT pipe inlet and outlet
82401-341 3/43011 3/8NWHOISR-06-008P-E1/240140
84801-341 3/43011 3/8NWHOISR-06-008P-E1/480140
122401-360 1/448 1/220 5/8NWHOISR-06-012P-E1/240176
124801-360 1/448 1/220 5/8NWHOISR-06-012P-E1/480176
Series 06 — 5 inch, 150 lb 304 passivated stainless steel vessel, 6 INCOLOY elements
(23 W/In2) with side mounted thermostat (60 to 250°F) — 2" NPT pipe inlet and outlet
252402-373 5/861 7/827 5/16NWHOIS-06-025P-E1/240176
254801-373 5/861 7/827 5/16NWHOIS-06-025P-E1/480176
302402-386 5/874 7/833 7/8NWHOIS-06-030P-E1/240240
304801-386 5/874 7/833 7/8NWHOIS-06-030P-E1/480240

Please consult with Temperature Engineering if you need help selecting a heater
or to verify part number validity or availability!
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration