Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $725.36 |
10-24 | $689.09 |
25-49 | $674.58 |
50-99 | $645.57 |
100-199 | $631.06 |
200+ | $616.56 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
|
Dimension-Inches (cm) NS Series. Incoloy Sheath | NSL Series. 10" Wire Type Leads | |||||
A | B | Watts | W/In2 | Model No. | Model No. | Wt. (lb) kg |
121/2 (32) | 87/8 (23) | 500 | 32 | NS-1205/** | NSL-1205/** | .63 (.28) |
133/4 (35) | 101/8 (26) | 500 | 28 | NS-1405/** | NSL-1405/** | .68 (.30) |
157/16 (39) | 1113/16 (30) | 500 | 24 | NS-1505/** | NSL-1505/** | .73 (.33) |
1713/16 (45) | 143/16 (36) | 750 | 30 | NS-1807/** | NSL-1807/** | .90 (.40) |
181/2 (47) | 147/8 (38) | 1000 | 38 | NS-1801/** | NSL-1801/* | .93 (.42) |
193/8 (49) | 153/4 (40) | 1000 | 36 | NS-1901/* | NSL-1901/* | 1.0 (.45) |
217/16 (54) | 1713/16 (45) | 1100 | 35 | NS-2001/** | NSL-2001/* | 1.1 (49) |
233/4 (60) | 201/8 (51) | 1200 | 34 | NS-2401/* | NSL-2401/* | 1.2 (.54) |
251/4 (64) | 215/8 (55) | 1300 | 34 | NS-2501/* | NSL-2501/* | 1.25 (.56) |
2615/16 (68) | 235/16 (59) | 1400 | 34 | NS-2601/** | NSL-2601/* | 1.30 (.59) |
303/16 (77) | 269/16 (67) | 1500 | 32 | NS-3015/* | NSL-3015/* | 1.52 (.68) |
3315/16 (86) | 305/16 (77) | 1500 | 28 | NS-3301/** | NSL-3301/* | 1.68 (.76) |
363/8 (92) | 323/4 (83) | 1850 | 32 | NS-3601/* | NSL-3601/* | 1.85 (.83) |
39 (99) | 353/8 (90) | 2000 | 32 | NS-3802/* | NSL-3802/* | 2.00 (.90) |
403/4 (104) | 371/8 (94) | 2100 | 32 | NS-4302/* | NSL-4302/* | 2.13 (.96) |
513/8 (130) | 473/4 (121) | 2700 | 32 | NS-4827/** | NSL-4827/* | 2.7 (.12) |
54 (138) | 503/8 (128) | 3000 | 34 | NS-5403/*** | NSL-5403/*** | 2.75 (.12) |