Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8-port Industrial 10/100 Mbps Unmanaged Ethernet Switch,DIN rail

8 Port Industrial DIN-Rail Ethernet Switch

$330.25

Item# NS-208

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $330.25
10-24 $313.74
25-49 $307.13
50-99 $293.92
100-199 $287.32
200+ $280.71

In stock

Lead Time (If not in stock): 3 weeks
8 Port Industrial DIN-Rail Ethernet Switch NS-208 NS-208
  • 8 Unmanaged 10/100Mbps Fast Ethernet Ports with Auto Negotiation
  • Automatic MDI/MDI-X Crossover for Plug-and-Play
  • Rugged Construction for Reliability in Extreme Industrial Environments
  • Store-and-Forward Architecture

NS-208 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Speed
Form Factor
Managed
Supply Voltage
Additional Features


The NS-208 is an 8-port Industrial 10/100 Mbps Unmanaged Ethernet Switch, with DIN-Rail mount. Offering fast, easy to use, and reliable LAN dispersion, the NS-208 is ideal in almost any setting! It features an MDI/MDIX function for plug-and-play easy use. It can connect 8 workstations and automatically switches the transmission speed (10 Mbps or 100 Mbps) for connections.

The flow control mechanism is negotiated. There is link/data rate LED indicators for each port, which makes it easy for users to do trouble-shooting. Port connectors are shielded RJ-45.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration