Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Ultra High Temperature Standard Size Thermocouple Connectors With and Without Glaze That Can Contaminate High Vacuum

Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum

$12.30

Item# UOX-N-F-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $12.30
10-49 $11.81
50-99 $11.19
100-999 $10.46
1000-4999 $9.84
5000+ $9.23

In stock

Lead Time (If not in stock): 3 weeks
Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum UOX-N-F-ROHS UOX-N-F-ROHS
  • NOX Has Color-Coding Glaze. UOX is Glaze Free
  • Ceramic Temperature Rating: 650°C(1200°F)
  • Rugged Solid Pin Construction

UOX-N-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Calibration Type
Connector Gender
Maximum Ambient Temperature
Calibration Standard
No. of Pins/Sockets
Additional Features


END OF LIFE NOTICE:
The NOX and UOX series connectors will go out of production in June 2017. The replacements are the NHX and UHX Series Connectors. Direct any Questions to Temperature Application Engineering

Available with a color-coded glaze (NOX) or unglazed white (UOX), these ceramic connectors conform to ANSI and OMEGA standards. UOX connectors should be used when glazed ceramic or nylon connectors would contaminate vacuum systems. Temperature is limited only by the hardware. CHROMEGA ® -ALOMEGA ® , Iron-Constantan and CHROMEGA ® -Constantan can be used at temperatures up to 650°C (1200°F) and Copper-Constantan can be used accurately over its entire calibration range of 400°C (752°F). Noble metal and refractory metal calibrations are limited by the compensating alloys to ambient use of 260°C (500°F). Accuracies may exceed limits of error if a temperature gradient exists across the connector.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
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
Can these connectors be used for 110 VAC? What is the max current thru these connectors? What is material of the connector body?

Asked by: Makar57
Thank you for your inquiry. No, this connector cannot be used for 110 VAC. They are designed for low level millivolt thermocouple signals.
Answered by: Application Engineer JB
Date published: 2020-04-03
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UOX-N-F-ROHS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration