Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Frequency AC Drives

Item# NFX001A0-2

Adjustable Frequency AC Drives NFX001A0-2 NFX001A0-2
  • V/Hz Control: Provides 150% Starting Torque and Advanced Low Speed Control
  • Easy to Understand Keypad
  • RS485 Serial Communication Port
  • Single-Phase or 3-Phase Input Capability on 115/240 Vac Rated Units


The NFX9000 adjustable frequency AC Drives are designed to provide adjustable speed control of 3-phase motors. These microprocessor-based drives have standard features that can be programmed to tailor the drive’s performance to suit a wide variety of application requirements. The NFX9000 volts-per-hertz product line utilizes a 32-bit microprocessor and insulated gate bipolar transistor (IGBTs) which provides quiet motor operation, high motor efficiency and smooth low speed performance. The size and simplicity of the NFX9000 make it ideal for hassle-free installation where size is a primary concern. Models rated at 240V, single- or 3-phase, 50/60 Hz are available in sizes ranging from 1/4 to 2 hp. Models rated at 115V, single-phase, 50/60 Hz are available in the 1/4 to 1/2 hp size range. The standard drive includes a digital display as well as operating and programming keys on a removable keypad. The display provides drive monitoring and diagnostic information. The keys are utilized for digital adjustment and programming of the drive plus operator control. Separate terminal blocks for control and power wiring are provided for customer connections. The drives feature RS485 serial communications.

SPECIFICATIONS
OUTPUT RATINGS
Horsepower: 90 to 132V, 1/4 to 1/2 hp, 200 to 240V, 1/2 to 2 hp
Frequency Range: 0.1 to 400 Hz
Overload Rating: 150% for 60 sec
Frequency Resolution: Digital, 0.1 Hz
Frequency Accuracy:
    Digital: ± 0.01% of max frequency
    Analog: ± 0.2% of max frequency
Undervoltage Carryover Limit: 0.3 to 25 sec
MOTOR PERFORMANCE
Motor Control: V/Hz
Constant Torque: Standard
Speed Regulation: 0.5% of base speed
INPUT POWER
Voltage: 50/60 Hz, ±3 Hz
100 to 120V: -10% +10%/1-phase
200 to 240V: -10% +5%/1-phase
200 to 240V: -10% +5%/3-phase
Displacement Power Factor: Better than 0.95
Efficiency: Typically greater than 95%
DESIGN TYPE
Microprocessor: 32-bit
Converter Type: Diode
Inverter Type: Insulated Gate Bipolar Transistor
Waveform: PWM V/Hz
ENVIRONMENT
Operating Temperature: -10 to 40°C (14 to 104°F)
Humidity: 20 to 90% non-condensing
Maximum Elevation: 1000 m (3281')
CODES AND STANDARDS
NEMA, IEEE, NEC: Design standards, UL listed, cUL listed, CE marked
Standard Enclosure: Protected chassis (IP20)
PROTECTIVE FEATURES
Ground Fault: Standard
Overload Protection: Standard
Overcurrent: Standard
Overvoltage: Standard
Undervoltage: Standard
Overtemperature: Standard
Overload Limit: Standard SET UP ADJUSTMENTS, PERFORMANCE FEATURES, OPERATOR CONTROL AND EXTERNAL INTERFACE
Keypad:
    Alphanumeric Display: Standard, 1 x 4 character
    Digital Indications: RUN/STOP and FORWARD/REVERSE
    Diagnostics: Last 3 trips with cause
    LED Status Indicators: 4; RUN/STOP and FORWARD/REVERSE
    Operator Functions: RUN/STOP, speed control (digital or potentiometer), RESET, MODE keys and ENTER
I/O TERMINAL BLOCK
Analog Inputs: 1 Input, 0 to 10 Vdc, 4 to 20 mA
Potentiometer: 1 to 2K Ω
Analog Voltage: Nominal 10 Vdc, 10K Ω input impedance
Analog Current: Nominal 4 to 20 mA, 250 Ω
Digital Inputs: 4 programmable inputs
Digital Outputs: 1 form A relay contact
PROGRAMMABLE PARAMETERS
Out of the Box: Factory settings loaded for quick start-up
Acceleration and Deceleration: 2 separately, adjustable linear or S curve times, 0.1 to 600 sec
DC Injection Braking:
    External Fault: Terminal input
    Jog: Terminal input
Fault Reset: STOP/RESET or terminal input
I/O: NO/NC selectable
Jump Frequencies: 3, with adjustable width
Parameter Security: Programmable software lock
Preset Speeds: 2 preset speeds
Reversing: Keypad or terminal
Speed Setting: Keypad, terminal or pot
RUN/STOP Control: Keypad or terminal
Stop Modes: Decel, coast or DC injection
RELIABILITY
Pretested Components: Standard
Surface Mount Technology: Standard, PCBs
Computerized Testing: Standard
Final Test with Full Load: Standard
Engineering Systems and Service: National network of AF drive specialist
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration