Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Immersion Heater 2.5" NPT Solution Water

Solution Water Immersion Heater - 2 1/2" NPT Fitting and 3 Element Construction

$2,072.79

Item# MTI-3120A/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,072.79
5-9 $1,969.15
10-24 $1,927.69
25-49 $1,844.78
50-99 $1,803.33
100+ $1,761.87

In stock

Lead Time (If not in stock): 5 weeks
Solution Water Immersion Heater - 2 1/2" NPT Fitting and 3 Element Construction MTI-3120A/480V/3P MTI-3120A/480V/3P
  • NEMA 1 Rated, E1 General Purpose Enclosure or Moisture Resistant/Explosion Resistant Enclosure
  • Premium Quality Stainless Steel Screw Plug
  • 240 and 480V, 3 Phase
  • 3 to 18 kW

MTI-3120A/480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


The MTI-3 Series screw plug immersion heaters are designed for direct contact heating in solution water applications.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Temperature Section for our selection of process controllers.

SPECIFICATIONS
Wattage: 3 to 18 kW
Power: 240, or 480 V, 3 phase
Watt Density: 46-53 W/in2
Sheath: 0.475"diameter Incoloy
Screw Plug: 21/2" NPT Stainless Steel
Enclosures: E1 General Purpose, NEMA-1 rated, or type E2 moisture resistant/explosion resistant enclosure.

kW W/in2 No. Htg.
Elem.
Dim. B
in (cm)
E1 General Purpose Enclosure1 E2 Moisture Resis/Explosion Resis.2
Model No. Wt.
Ib (kg)
Model No. Wt.
Ib (kg)
35136 7/8 (17)MTI-330A/*5 (2)MTI-330E2/*8 (3)
4.548310 7/8 (28)MTI-345A/*6 (3)MTI-345E2/*9 (3)
648317 1/8 (43)MTI-360A/*6 (3)MTI-360E2/*9 (3)
7.553319 1/8 (49)MTI-375A/*6 (3)MTI-375E2/*9 (3)
947324 1/2 (62)MTI-390A/*7 (3)MTI-390E2/*10 (4)
1246332 1/2 (83)MTI-3120A/*9 (4)MTI-3120E2/*12 (4)
1546339 3/8 (100)MTI-3150A/*10 (5)MTI-3150E2/*13 (4)
1851347 3/8 (121)MTI-3180A/*12 (5)MTI-3180E2/*15 (5)
/*Designate voltage, i.e., 240 for 240 Vac or 480 for 480 Vac.
1 Heaters with General Purpose Enclosures are UL Listed and CSA certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration