Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient to 300°C Digital Melting Point Tester

Melting Point Apparatus

Item# MPS10-120

Melting Point Apparatus MPS10-120 MPS10-120

Discontinued, see MPS30 Series.

  • Digital Selection and Display of Temperature
  • High Accuracy
  • Easy to Operate with Plateau Facility
  • Ideal for Educational Use


The MPS10 has been designed with both safety and ease of operation in mind, making it ideal for use in education. The temperature is selected, measured and displayed digitally making it accurate and negating the need for a thermometer. The MPS10 displays temperature to 1 degree resolution. Two samples can be tested simultaneously. They are viewed via a magnifying lens with clear observation aided by built-in illumination. Adjustable back feet allow the unit to be operated at the optimum viewing angle. Full access to the block aids cleaning. The simple to follow instructions are printed directly on the instrument. To operate simply select a plateau temperature via the digital display and press “start”. The unit quickly heats up and remains at the selected plateau temperature until the user is ready to start the test. Insert the sample tubes and press “start”. The unit then heats at a fixed rate of 2°C per minute for the MPS10. When the sample is seen to melt, note the temperature on the display. Press “stop” to end heating and cool the block.

Melting Point Tubes Made from soda glass, these tubes are easy to seal in a Bunsen flame and cleanly break in two. Supplied in a robust tube holder, pack of 100 tubes. Tube overall length is 100 mm tube diameter = 1.9 mm (0.07"), inner diameter = 1.3 mm (0.05") and wall thickness = 0.3 mm (0.01").

Specifications
Number of Samples: 2
Temperature Range: Ambient to 300°C (572°F)
Temperature Accuracy: ±1.0°C @ 20°C (68°F), ±2.5°C @ 300°C (572°F)
Display: 3-digit LED (no display hold)
Display Resolution: 1°C
Ramp Rates: 20°C (68°F) per minute to plateau, 2°C (3.6°F) per minute to melt
Dimensions: 160 W x 220 D x 170 mm H (6.4 x 8.7 x 6.8")
Weight: 1.8 kg (4 lb)
Electrical Supply: 120/240V, 50/60 Hz, 75 W
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration