Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Operator Interface

Warranty
  • RoHS Icon

Item# MMI-01

Operator Interface MMI-01 MMI-01
  • Ideal Operator Interface for Si Programmable Drives
  • Connects Directly to Si-Programmable Drives Using the Standard Programming Cable – No Special Wiring Required
  • Power is Supplied by the Drive – No Additional Power Supply Required
  • Easy to Program Using Si™ Programmer Software


  • Environmental Rating/Protection NEMA 4/12 (IP56/52) Rating (Dustproof and Drip Proof When Properly Mounted)

Description

The MMI-01 is an easy-to-use, flexibledevice that allows an operator to enter movespeeds, move distances or repeat loopcounts. Messages can also be displayed andthe program can be paused until the userpresses a key, such as ENTER, YES or NO.Program branching can be accomplishedbased on the response of YES or NO. TheMMI-01 is compact, easy to install andcarries a NEMA 4/12 (IP56/52) rating(the 4 x 20 character display and 20-keymembrane keypad are sealed). Connectionto any of our "Si" or "i" indexer drives isaccomplished by the standard programmingcable that is supplied with every drive. Thiscable also supplies power to the MMI-01 sothat no additional power supply or wiring isneeded. Set-up and programming of theMMI-01 is fast and easy. Our programmable"Si" or "i" drives are furnished with Si™Programmer software, which allows the userto easily program instructions for the terminal. Complex,confusing items like baudrate, parity and cursorpositioning are handledautomatically by thesoftware. On-screenemulation of the MMI-01by the Si™ Programmersoftware allows apotential user to try theMMI before purchasing one.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration