PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $482.65 |
10-49 | $439.21 |
50-99 | $415.08 |
100-999 | $395.77 |
1000-4999 | $371.64 |
5000+ | $347.51 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Circuits Per Row | Model No. | |||
1 Row H=44.5 (1.75) | 2 Rows H=82.6 (3.25) | 3 Rows H=108.0 (4.25) | 4 Rows H=133.4 (5.25) | |
6 L=111.3 (4.38) | MJP1-06-(*) | MJP2-12-(*) | MJP3-18-(*) | MJP4-24-(*) |
12 L=206.5 (8.13) | MJP1-12-(*) | MJP2-24-(*) | MJP3-36-(*) | MJP4-48-(*) |
18 L=301.8 (11.88) | MJP1-18-(*) | MJP2-36-(*) | MJP3-54-(*) | MJP4-72-(*) |