Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Side Mounted Liquid Level Controls

Item# LVK-160

Side Mounted Liquid Level Controls LVK-160 LVK-160
  • Low Cost, Large Volume OEM Models
  • Easy to Install and Maintain
  • Internal and External Mounting Available
  • Precise Repeatability


  • Cable Material 22 AWG lead wires
  • float Material Polypropylene
  • Switch type SPST for LVK-160
Compact, rugged and virtually maintenance free, the LVK-160 series can effectively meet the needs of large volume OEM users. The sensor is designed for side mounting into tanks that have restricted space or inaccessible tops or bottoms. Construction is polypropylene for compatibility with a wide range of chemicals. Magnetic SPST switch operation is normally open (dry) when units are installed with float downward, or normally closed (dry) when with float upward. The LVK-180 series requires side mounting into vessels and is designed to provide maximum reliability. Models are available with polypropylene float material. These versatile level sensors feature switches that can be wired as either normally open or normally closed. For high pressure applications, these switches are constructed of 316 SS.
SPECIFICATIONS
Mounting: PF 1/4" for LVK-160; 3/8-28 UNF for LVK-170;
1/2" NPT for LVK-171 and LVK-180; 5/8"-11 UNC for LVK-181
Switch: SPST for LVK-160, LVK-170, and LVK-180
Lead Wires: 22 AWG, 24" (60.9cm) long

Please download PDF below for complete product specifications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration