Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Input High or Low Relay Controller

Single Sensor Level Controller

$323.27

Item# LVCN-140

In stock

Lead Time (If not in stock): 8 weeks
Single Sensor Level Controller LVCN-140 LVCN-140
  • Excellent for High or Low Alarm Conditions and Leak Detection
  • Controls Pumps, Valves, and Actuators
  • LED Display Provides User with Sensor Power and Relay Status
  • 10 Amp SPDT Relay

LVCN-140 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Process Temperature
Switch Type and Rating
Features


The LVCN-140 single sensor controller provides a high or low sensor alarm function with a single sensor input. With a range of dampening adjustments, this controller can compensate for relay chatter. It conveniently mounts to a standard EN50 022 DIN rail and utilizes a 10 amp relay. All functions are fully enunciated with LED lights. Selectable relay state of normally open or normally closed are another feature.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration