Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Custom Level Switch Kits

Level Switch Kit

Item# LV-120

Level Switch Kit LV-120 LV-120
  • Easily Customized by User for Individual Applications
  • Level Switch Kit Features a User Selectable Normally Open or Normally Closed SPST 20 VA Switch
  • OMEGALEVEL™ Kit Is Expandable to 6 Level Stations


  • Cable Material PFA insulated
  • Form Factor 2 NPT Pipe plug mounting
  • float Material 316 SS or Buna
  • Maximum Oil Temperature 110 {C} (230 {F})
  • Maximum Ambient Temperature 135 {C} (275 {F}))
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
The LV-120 Series OMEGALEVEL™ custom switch kits can be assembled and installed vertically in your tank in minutes. Each kit contains all the components for complete assembly of a 1 or 2 station level switch for pipe-plug mounting. Additional level stations may be added (see accessories). Each Kit Includes: • 2 Level Stations (Switch, Tube, Float) • 1 Tube Connector • 1 Mounting Plug • 1 Tube End Fitting • 3 Tube Unions • 2 Tube Lengths (10")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Level Switch Kit
$83.56
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
OMEGALEVEL™ Accessories
Brass Tube, 1/2" O.D. X 10" L
$72.41
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Brass/Buna-N Float Station
$102.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
316SS 1/2 " Tube Union
$210.78
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Brass 1/2" Tube Union
$111.42
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration