Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Magnetic Non-Contact Safety Switches with European Industry Standard Fitting

Item# LMR-133014

Magnetic Non-Contact Safety Switches with European Industry Standard Fitting LMR-133014 LMR-133014
  • Magnetic High Power Switching Up to 1 A
  • Volt Free Contacts
  • High Temperature Stability
  • Wide Sensing at 12 mm (0.47') with High Tolerance to Guard Misalignment


Description

The LMR and LPR Series magnetic non-contactsafety switches with European industry standard fittinghave been designed to enable the conformance toEN60947-5-3 and be used as directed by ISO12100,ISO14121 and EN60204-1. They have magneticsensing which provides a wide sensing distanceand provides a high tolerance to misalignment aftersensing. They can operate from 4 directions even inextreme environments of temperature and moisture.They have volt free high power switching capabilityand can be used independently to switch low riskapplications or connect to a safety relay to providehigher safety levels. When used in combination withmost dual channel safety monitoring relays they canbe used to provide up to PLe/Category 4 to ISO13849-1.

LMR and LPR Series magnetic non-contact safetyswitches are designed to interlock hinged, sliding orremovable guard doors. LMR Series stainless steelsafety switches have been designed for applications inthe food processing, pharmaceutical, packaging andpetrochemical industries. LPR Series switches havebeen developed for applications in general factoryautomation, packaging and some food processingindustries.

They are specifically advantageous when:
     Poor guard alignment exists and a wide toleranceto misalignment is required
     High levels of hygiene is a requirement, e.g. highpressure chemical or water hosing in the food industry environment
     Environments where high switching capacity is arequirement

Specifications
Standards: ISO14119, EN60947-5-1, EN60204-1, ISO13849-1, EN62061, UL508
Safety Classification and Reliability Data:
    Mechanical Reliability B10d: 3.3 x 106 operationsat 100 mA load
    ISO13849-1: Up to PLe Category 4 depending upon systemarchitecture
    EN62061: Up to SIL3 depending upon system architecture
    Safety Data - Annual Usage: 8 cycles per hour/24 hours perday/365 days
PFHd: 2.52 x 10-8
Proof Test Interval (Life): 47 years
MTTFd: 470 years
Safety Channel 1 NC: Voltage free, 250 Vac 1.0 A max rating
Safety Channel 2 NC: Voltage free, 250 Vac 1.0 A max rating
Safety Channel 3 NO: Voltage free, 24 Vdc 0.2 A max rating
Fuse: Internal 1.0 A (F) External 0.8 A (F) (User)
Contact Release Time: <2 ms
Initial Contact Resistance: <500 mΩ
Minimum Switched Current: 10 Vdc, 1 mA
Dielectric: Withstand 250 Vac
Insulation Resistance: 100 MΩ
Recommended Setting Gap: 5 mm (0.2")
Switching Distance: Sao 10 mm (0.4") Close
(Target to Target): Sar 20 mm (0.8") Open
Tolerance to Misalignment: 5 mm (0.2") in any direction from5 mm (0.2") setting gap
Switching Frequency: 1.0 Hz maximum
Approach Speed: 200 mm/min to 1000 mm/sec
Body Material:
    LMR Series: 316 SS mirror polished finish to Ra4
    LPR Series: UL approved polyester
Operating Temperature:
    LMR Series (CIP SIP Cleaning): -25 to 105°C (-13 to 221°F)
    LPR Series: -25 to 80°C (-13 to 176°F)
Enclosure Protection: NEMA PW12 (IP69K), NEMA 6 (IP67)
Shock Resistance: IEC68-2-27 11 ms, 30 g
Vibration Resistance: IEC68-2-6 10 to 55 Hz, 1 mm
Cable Type: PVC 6 core, 6 mm (0.23") OD conductors, 0.25 mm2
Mounting Bolts: 2 x M4 tightening torque, 1.0 Nm
Mounting Position: Any
Dimensions: See dimensional drawing
Weight (of Switch, Actuator and Cable):
    LMR Series: 435 g (0.96 lb) with 5 m (16.4') cable685 g (1.51 lb) with 10 m (32.8') cable
    LPR Series: 330 g (0.73 lb) with 5 m (16.4') cable580 g (1.28 lb) with 10 m (32.8') cable
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
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration