Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Miniature, Inline Load Cells with Hydrostatic Compensation

100 lbf, ±0.25%, Linearity, 2 mV/V Output, Cable

Item# LCUW-100

100 lbf, ±0.25%, Linearity, 2 mV/V Output, Cable LCUW-100 LCUW-100
  • NIST Traceable Calibration Included
  • All Stainless Steel Construction
  • Accuracy 0.25%
  • Heavy Duty Construction for High Capacity Loads


  • Input Resistance 350 ±10 Ω
  • Accuracy Value 0.25% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Output Voltage 2 mV/V ± 0.25 % FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.005% FSO/°F
  • Zero Balance ± 1.0% FSO
  • Style Submersible
The LCUW Series hydrostatically compensated load cell is a unique load cell designed for operation underwater. Applications include dry docks, marine weighing, submerged platforms and industrial weighing applications where pit flooding is common. The all stainless steel construction and rugged design make the LCUW a high accuracy, high reliability load cell in the tough submerged environment.

The LCUW is also available in metric configurations, with ranges from 0-50 to 0-3,000 kgf and metric threads. Please see the LCMUW for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Output: 2 mV/V ± 0.25 % FSO
Excitation: 10 Vdc (15 V Max)
Accuracy: 0.25% FSO Combined Linearity, Hysteresis and Repeatability
Hydrostatic Effect on Zero: ±0.25% FSO per 500 psi (10 K ±0.1% FSO per 100 psi)
Zero Balance: ± 1.0% FSO
Operating Temp. Range: to 93°C (35 to 200°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.005% FSO/°F
   Span: ±0.005% Rdg/°F
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Input Resistance: 350 ±10 Ohms
Output Resistance: 350 ±5 Ohms
Construction: 17-4 PH Stainless Steel
Electrical: 3 ft (0.9 m) 4-conductor TFE wrapped Cable
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration