Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Load Washers to Measure Bolt Compression

Item# LCM900

In stock

Lead Time (If not in stock): 0 week
Metric, Load Washers to Measure Bolt Compression LCM900 LCM900
  • All Stainless Steel Construction
  • Mounting Washers Included
  • NIST Calibration Certificate


  • Input Resistance 120 Ω nominal
  • Accuracy Value ±3.5% FSO (linearity
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage 2 mV/V nominal
  • Safe Overload 130% of Capacity
  • Ultimate Overload 150% of Capacity
  • Temperature Effects Zero: ±0.018% FSO/°C
  • Zero Balance ±4% FSO
  • Style Through Hole
OMEGA’s LCM900 Series bolt force sensor is a compression load cell designed to measure the clamping force of a bolt. With excellent long term stability and all stainless steel construction, the LCM900 Series delivers high reliability in severe industrial environments. This unit is designed to operate by mounting on a flat surface between two mounting washers (included).

The LCM901 is also available in standard configurations, with 0-2,000 to 0-100,000 lb ranges. Please see the LC901 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 5 Vdc (10V max)
Output: 2 mV/V nominal
Accuracy: ±3.5% FSO (linearity, hysteresis and repeatability combined)
Zero Balance: ±4% FSO
Operating Temp Range: -54 to 93°C (-65 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.018% FSO/°C
   Span: ±0.036% rdg/°C
Safe Overload: 130% of capacity
Ultimate Overload: 150% of capacity
Bridge Resistance: 120 ? nominal
Construction: Stainless steel
Electrical Connection: 1.2 m (4') insulated shielded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration