Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Heavy Duty, Constant Moment Beam Load Cell

Item# LCM602

In stock

Lead Time (If not in stock): 0 week
Metric, Heavy Duty, Constant Moment Beam Load Cell LCM602 LCM602
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Included
  • 0.25% Interchangeability for Scale Applications
  • High Quality Stainless Steel Construction
  • Rugged, Economical Design


  • Hysteresis 0.3% FS
  • Input Resistance 350 Ω minimum
  • Linearity ±0.03% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.02% FSO
  • Output Voltage ≤500 lb/250 kgf: 2 mV/V
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Temperature Effects ≤500 lb/250 kgf: ±0.05% FSO
  • Zero Balance ±1.0% FSO
  • Style Beam
Model LCM602 is a heavy duty industrial load cell designed for industrial weighing and scale applications. The LCM602 offers a highly accurate, rugged design in a small, economical package.

The LCM602 is also available in standard configurations, with 0-50 to 0-10,000 lb ranges. Please see the LC602 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output:
   ?500 lb/250 kgf: 2 mV/V
   >500 lb/250 kgf: 3 mV/V ±0.25 % FSO
5-Point Calibration (in Compression): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.03% FSO
Hysteresis:
   ?500 lb/250 kgf: ±0.05% FSO
   >500 lb/250 kgf: ±0.03% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -34 to 82°C (-30 to 180°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.002% FSO/°F
   Span: ±0.001% FSO/°F
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ? minimum
Protection Class: IP65
Output Resistance: 350 ±10 ?
Full Scale Deflection: 0.010 to 0.015" typical
Construction: Stainless steel
Electrical: 4.6 m (15') PVC insulated, 4-conductor shielded color-coded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration