Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Top Hat Style, Miniature Compression Load Cell

Item# LCM307

In stock

Lead Time (If not in stock): 0 week
Metric, Top Hat Style, Miniature Compression Load Cell LCM307 LCM307
  • Small Size, High Capacity
  • 5-Point Traceable Calibration Included


  • Input Resistance 350 Ω minimum
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Output Voltage 1.5 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.018% rdg/°C
  • Zero Balance ±2% FSO
  • Style Button
Small in size but not in performance, Series LCM307 top hat load cells are designed for applications involving minimum space and high-capacity loads up to 500 kN. Rugged, all stainless steel construction and high-performance strain gages ensure superior linearity and stability. Temperature compensation is located on a miniature circuit board in the cable. These cells are designed to be mounted on a smooth, flat surface.

The LCM307 is also available in standard configurations, with 0-250 to 0-100,000 lb ranges. Please see the LC307 for complete details, or contact our Pressure department for more information..




SPECIFICATIONS
Excitation: 5 Vdc
Output: 1.75 mV/V nominal
Accuracy: 0.75% FS BFSL (includes linearity, hysteresis and repeatability)
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
     Span: ±0.018% rdg/°C
     Zero: ±0.018% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350Ω minimum
Full Scale Deflection: 0.025 to 0.076 mm (0.001 to 0.003")
Electrical Connection: 1.5 m (5') 4-conductor PTFE cable with compensation board; 15 cm from cell
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration