Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

High Speed Intelligent Load Cell Interface Card with USB and RS-232/485 Interfaces

Warranty

Item# LCIC-WIM-BEN

High Speed Intelligent Load Cell Interface Card with USB and RS-232/485 Interfaces LCIC-WIM-BEN LCIC-WIM-BEN
  • High Speed Up to 52,000 Samples per Second
  • 24-Bit A/D with ±8 Million Counts for Tension and Compression Applications
  • Powerful 32-Bit /135 MIPS DSP for High Speed
    On-Board Processing - OEM Applications Can Be Embedded On The Board
  • 4 Opto-Isolated Outputs Configurable as Setpoints, Latching Alarms or User Outputs


  • Communications Protocol RS-232/RS-485 Communications Ideal for PLC Based Applications
  • Number of Inputs (Sku Variant) 4 Opto-Isolated Inputs
  • Other Features 8-digit LED display
  • Power From included 110/220 Vac adaptor
The LCIC-WIM is a high speed, intelligent load cell interface card with USB/RS-232/RS-485 interfaces. Besides its basic mode, the board includes an integral Fill Mode supplying an independent filling control. The board is intelligent and powerful enough for OEM customers—it is ready to accept piggy-back modules and/or embedded applications for OEM special requirements. The LCIC-WIM-BEN is useful in applications such as analyzing noise and vibration in a belt conveyor or any dynamic weighing system, for example the time it takes for stabilization after a load was applied. Other potential applications include checking scale behavior for slow/high speed WIM (weighing in motion) applications, measuring maximum (peak) and minimum forces on a scale/testing machine (helps to select the suitable load cell for optimum performance), and running tests and getting immediate final weight results on WIM and check weighers.

LCIC-WIM Software
Three software utilities are supplied with the board: LCIC-WIM-CALIBRATION, LCIC-WIM-SETTINGS and LCIC-WIM-MONITOR. These software utilities enable easy selection and setup of the required board. The calibration utility (LCIC-WIM-CALIBRATION) enables you to calibrate the LCIC-WIM-BEN board by adjusting it to your own system. The utility is straight forward and is in the form of a Windows® wizard. The LCIC-WIM-SETTINGS utility gives control to card’s filters, analog output, fill mode parameters and more.

The LCIC-WIM-MONITOR utility is a vital tool for analyzing dynamic load/force systems. It takes full advantage of the board’s speed and samples the load cell signal at maximum speed (15,000 samples per second), sending the data to the PC via the USB port and displaying it as a curve—load cell signal/versus time. You can then zoom in/out on the data, view max (peak) and min readings, save the data in standard ASCII file format for later use and even perform some calculations like averaging on a required part of the curve.

Specifications
LOAD CELL INPUT
Bridge Input:
1 input, 4-wire or 6-wire
Excitation: 5 Vdc excitation for up to 10 load cells (350 Ω) in parallel
Compatibility: Compatible with 1, 2 & 3 mV/V load cells

A/D
Speed:
Low noise wide bandwith amplifier, very high speed, up to 52,000 samples per second
Resolution: 24-bit A/D with ±8 million counts for tension and compression applications

COMMUNICATIONS
Standard Interfaces:
USB 2.0 full speed compatible; combined RS-232/RS-485

INPUTS
Digital Inputs:
4 opto-isolated inputs with 10 to 30 Vdc range, each with status LED; input #1 configurable as high speed counter; input #2 configurable as sample trigger

OUTPUTS
Relays:
4 opto-isolated solid state relays rated at 50 V, 300 mA; configurable as setpoints,
latching alarms or user outputs, each with status LED
Analog Output: 0 to 2.5 Vdc with 16-bit resolution

GENERAL
Power:
From included 110/220 Vac adaptor
DSP: Powerful 32-bit/135 MIPS DSP for high speed onboard processing
RS-232/485 Port: DB9F connector
I/O Port: DB15M connector (digital inputs, relay outputs, analog output)
Display: 8-digit LED display
Temperature Sensor: On-board
Dimensions: Standard (Eurocard); 160 L x 100 mm W (6.3 x 3.94")
Weight: 251 g (9 oz)
Case: ABS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration