Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Male/Female Thread Connection, Inline Tension Link Load Cell

50,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable

$1,394.11

Item# LC704-50K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,394.11
5-9 $1,324.40
10-24 $1,296.52
25-49 $1,240.76
50-99 $1,212.88
100+ $1,184.99

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
50,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable LC704-50K LC704-50K
  • Male to Female Thread Connection
  • All Stainless Steel Construction
  • Accuracy of 0.15%
  • Heavy-Duty Construction for High-Capacity Loads

LC704-50K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Hysteresis ±0.10% FSO
  • Input Resistance 350 Ω
  • Linearity ±0.10% FSO
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±1.0% FSO
OMEGA’s LC704/714 Series tension link load cells have a male to female thread connection; LC704 with a 1.8 m (6') cable, and LC714 with an integral connector. Both series are comprised of all stainless steel. Applications include cables on cranes, support rods in architectural designs, engine test beds, suspension bridges and industrial weighing.

Specifications
Output: 2 mV/V ±0.25 % FSO
Excitation: 10 Vdc (15V max)
Linearity: ±0.10% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -34 to 121°C (-30 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.009% FSO/°C (±0.005%FSO/°F)
    Span: ±0.009% FSO/°C (±0.005% FSO/°F)
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ?
Construction: Stainless steel
Electrical:
    LC704: 1.8 m (6') 4-conductor cable
    LC714: DT02H-10-6P (or equiv.)
Protection Class: IP67
Mating Connector: PT06F10-6S, (sold separately)
Calibration: Calibrated in tension*

* ?100,000 lb calibrated in compression. For calibrations ?300,000 lb, add suffix “-FS” and consult Sales for price and delivery.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

We have a LC714-100K-5V load cell... this is a load cell with built in amplifier... the documentation for this sensor is non-existent or hard to find at the very least. Where can I find the pinout documentation? (Including excitation voltage). Thank you

Asked by: Bruno3910
@Bruno3910 You must have received a calibration cert with this load cell. The wiring / pinouts must be listed on the cal sheet. If you do not have it, please send an email to pressure@omega.com with the serial number ( serial number must be etched on the actual load cell) . We will send you a copy of the cal sheet. Thank you.
Answered by: SAE J
Date published: 2020-04-03
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LC704-50K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Accessories
4-Digit Meter with excitation for mV/V Output Models
$446.66
0 In Stock
15 foot connector/cable assembly for LC1011 series
$166.50
0 In Stock
Mating connector (sold separately) for PX429S Series
$41.30
88 In Stock
Accessories & Compatible Meters
6-Digit strain meters with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration