Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

0.75" Diameter, Threaded, Miniature Inline Load Cells

500 N, ±1.0%, Linearity, 2 mV/V Output, Cable

$875.36

Item# LCM201-500N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $875.36
10-24 $831.59
25-49 $814.08
50-99 $779.07
100+ $761.56

In stock

Lead Time (If not in stock): 15 weeks
500 N, ±1.0%, Linearity, 2 mV/V Output, Cable LCM201-500N LCM201-500N
  • 5-Point NIST Traceable Calibration Provided
  • Subminiature Package for Robotic Applications, 0.75' (19 mm) Diameter
  • 0-25 to 0-300 lb Ranges Available
  • Dual Mounting Studs for Easy Installation

LCM201-500N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Height
Force direction
Linearity
Electrical Output (nominal)
OD
Connection Type
Cable Length


  • Input Resistance 360 Ω Minimum
    360 ? Minimum
  • Output Resistance 350 ±10 Ω
    350 ±10
  • Zero Balance ±2% FSO
  • 5-Point Calibration (in Tension) 0%, 50%, 100%, 50%, 0%
    0%
  • Accuracy ±1.0% FSO linearity, hysteresis, repeatability combined
    ±1.0% FSO linearity
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless Steel
  • Electrical 1.5 m (5') 4-conductor shielded cable with compensation board
  • Excitation 10 Vdc
  • Operating Temp Range -54 to 121°C ('-65 to 250°F)
  • Output 2 mV/V nominal
  • Protection Class IP54
  • Safe Overload 150% of capacity
  • Thermal Effects Zero: 0.018% FSO/°C Span: 0.018% FSO/°C
  • Ultimate Overload 300% of capacity
OMEGA’s LC201 Series subminiature load cell is designed for the demanding environment of industrial automation and robotics. With a diameter of only 0.75" (19 mm) and all stainless steel construction, it can fit into small systems and survive harsh environments. The LC201 delivers high accuracy and long term reliability in a subminiature package.


The LC 201 is also available in metric configurations, with ranges from 0-100 to 0-500 N and metric threads. Please see the LCM201 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V nominal
Accuracy: ±1.0% FSO linearity, hysteresis, repeatability combined
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Protection Class: IP54
Thermal Effects:
   Zero: 0.018% FSO/°C
   Span: 0.018% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable with compensation board
loading all models
loading all reviews
Rated 5 out of 5 by from Load Cell for Robotic Application Great customer support, quick order processing. Highly Recommend Omega Products.
Date published: 2024-02-19
  • y_2025, m_1, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCM201-500N, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can this be used in a two in parallel configuration? Any considerations with this?

Asked by: Slippy
Hello, the load cells has a nominal output of 2 mV/V but please note that they are not interchangeable, meaning both load cells will not put out an exact 2 mV/V at full load. So if you run them in parallel, you will see some deviation in output.
Answered by: SAE ENGINEER GUY
Date published: 2023-10-24

What size are the mounting studs for the LC201-300? Do you have dimension prints?

Asked by: RRD2
Please contact our Pressure Department at 1-888-826-6342 or pressure@omega.com regarding this request.
Answered by: Application Engineer CB
Date published: 2024-12-31

Is there data available regarding the expected life in cycles?

Asked by: jmadvint
Our load cells have been tested to greater than 100,000 cycles
Answered by: JK Applications Engineer
Date published: 2024-10-08

When I mount this loadcell I have to have pressure on the threaded pieces of the cell ? Otherwise it wont work !!!! or am I missing something ?

Asked by: Woods
Thank you for your inquire You are correct The force is to be applied to the threads only do not bottom out or you will get incorrect readings
Answered by: application engineer je
Date published: 2021-07-09

What would be the maximum load that could be applied to the cell before damage would be induced? For example I have an application where I need accurate results up to 80N but I have intermittent loads up to 180N but I do not need data above 80N.

Asked by: Alex Milburn
Thank you for your question? The LCM201-100N Has a maximum rating of 150n. So no you can not go to 180n
Answered by: application engineer je
Date published: 2019-07-15

Is there any way to have a "special" mode in order to operate above 120°C ? I need to perform some measurements at 150°C. Thank in advance,

Asked by: Jeff R
Yes. We can provide an extended temperature compensation for the LC201/LCM201 Series load cells. By adding a "-TC2" suffix at the end of the part number the compensated temperature range would be increased 180C. You would need to add $125.00 to the base price of the load.
Answered by: Applicatrions Engineer JK
Date published: 2020-03-11

For Item# LC201-100 Subminiature Tension and Compression Load Cell, 0.75 in Diameter what kind of meters are available?

Asked by: Martin D
Thank you for your inquiry We have a large array of meters that will work. Please contact the engineering group to discuss.
Answered by: application engineer je
Date published: 2020-03-06

What's the best way to calibrate the LC201-100? We are currently using known weights to do the calibration, but the values we are getting are not making sense.

Asked by: VeeD
The correct way to calibrate a load cell is to use known loads. If you getting odd reading it may be the instrumentation you are using to read the signal is setup. Suggest you contact us at 1-800-826-6342 and request Pressure product technical assistance. We will you verify your setup.
Answered by: JK Applications Engineer
Date published: 2024-11-12
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_LCM201-500N, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Accessories
Swivel Rod End for 1000 lb range
$29.58
8 In Stock
Accessories and Compatible Meters
4-Digit strain meter with excitation
$465.64
0 In Stock
6-Digit strain meter with excitation
$997.02
0 In Stock
Unipolar DIN rail mount strain signal conditioner
$575.20
43 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Ranges available to 500,000 lb by quotation Accessories
Bipolar strain amplifier
$670.95
3 In Stock

Related Categories

en-US
en
Save Configuration