Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Lightweight, Aluminum S-Beam Load Cells

100 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

Item# LC105-100

100 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LC105-100 LC105-100
  • 5-Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data Included
  • Aluminum for Light Weight and Durability
  • Calibrated in Tension


  • Hysteresis ±0.02% FSO
  • Input Resistance 350 ± 5 Ohms
  • Accuracy Value 0.03
  • Linearity ±0.03% FSO
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 17 {C} (60{F})
  • Repeatability ±0.01% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±1% FSO
  • Style S Beam
The LC105 & LC115 are also available in metric configurations, with ranges from 0-10 to 0-500 kgf and metric threads. Please see the LCM105 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 3 mV/V ±.0075 mV/V
Linearity: ±0.03% FSO
Hysteresis: ±0.05% FSO
                   ±0.02% FSO
Repeatability: ±0.01% FSO
Zero Balance: ±1% FSO
Operating Temp Range: -40 to 93°C (-40 to 200°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.002% FSO/°C
   Span: 0.002% rdg/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Bridge Resistance: 350 ± 5 Ohms
Full Scale Deflection: 0.25 to 0.50 mm (0.010 to 0.020")
Construction: Aluminum
Electrical (4-conductor shielded cable):
   <250 kg: 9 m (30 ft) 24 AWG
   >100 kg: 9 m (30 ft) 20 AWG
LC115/LCM115 Mating Connector: PT06F10-6S, sold separately

Compatible Meters: DP41-S and DP25B-S
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Load Button for 250 to 1000 lb ranges
$115.79
20 In Stock
6-Digit strain meter for mV/V models
$956.37
0 In Stock
Swivel Rod Ends for 250 to 1000 lb ranges
$59.86
0 In Stock
Mating twist lock connector for PX429 Series
$41.30
25 In Stock
Accessories & Compatible Meters
4-Digit strain meter with excitation
$446.66
0 In Stock
en-US
en
Save Configuration