Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Kapton® (Polyimide Film) Heater Kit

Item# KH-KIT-EFH-15001

Kapton® (Polyimide Film) Heater Kit KH-KIT-EFH-15001 KH-KIT-EFH-15001
  • Withstands Temperature Extremes from -200 to 200ºC (-328 to 392ºF)
  • Excellent Tensile Strength and Tear Resistance
  • Low Out-Gassing
  • Wattage of 2.5, 5, or 10 W/in


The KH-KIT series has been discontinued. Please see the KHA-KIT-SERIES as a possible alternative or contact our {your dept.} Engineering department.

CURRENT RATING TABLE
Recommended Leads:
Wire Gage(AWG)Max Current(A)
28 1.25
26 1.25
24 3.16
22 5
20 10
18 15
16 15
14 20
A PTFE-insulated lead wire is recommended for energizing the heater. Use heater wattage chart along with current rating table to determine the recommended lead-wire gage.
The Polymide Film heater kit contains thin and flexible heaters with adhesive backing to conform to practically any flat or curved surface. With 15 different shapes, this kit can suit almost any application. Heater configurations are outlined on a 0.3 x 0.3 m (1 x 1') sheet, with line markings for easy selection and cutout. When used in combination, these heaters can provide a number of resistances and wattages. Leads can be soldered on or connected with alligator clips.

SPECIFICATIONS
Thickness: 0.203 mm (0.008")
Maximum Operating Temperature:
Polymide Film 200°C (392°F)
Adhesive Backing(Continuous Use): 149°C (300ºF)
Adhesive Backing (Short Time Periods): Up to 232°C (450°F)
Dielectric Strength: 1000 Vac min


Size (in) Resistance(Ω) Watts (12V) Amps Watts (28V) Amps Watts (115V) Amps Watts (230V) Amps
0.5 x 2.0 8.8 16.4 1.4 89.1 3.2 1502.8 13.1 6011.4 26.1
0.75 x 2.5 23.5 6.1 0.5 33.4 1.2 562.8 4.9 2251.1 9.8
0.75 x 3.25 33.2 4.3 0.4 23.6 0.8 398.3 3.5 1593.4 6.9
1.0 x 1.0 11 13.1 1.1 71.3 2.5 1202.3 10.5 4809.1 20.9
1.0 x 3.0 40 3.6 0.3 19.6 0.7 330.6 2.9 1322.5 5.8
1.0 x 6.0 105.9 1.4 0.1 7.4 0.3 124.9 1.1 499.5 2.2
1.5 Dia. 32.8 4.4 0.4 23.9 0.9 403.2 3.5 1612.8 7
1.5 x 4.5 120.3 1.2 0.1 6.5 0.2 109.9 1 439.7 1.9
1.5 x 8.0 252 0.6 0 3.1 0.1 52.5 0.5 209.9 0.9
2.0 Dia. 56.4 2.6 0.2 13.9 0.5 234.5 2 937.9 4.1
2.0 x 3.0 103.7 1.4 0.1 7.6 0.3 127.5 1.1 510.1 2.2
2.5 x 1.25 42.8 3.4 0.3 18.3 0.7 309 2.7 1236 5.4
2.5 x 2.5 108.6 1.3 0.1 7.2 0.3 121.8 1.1 487.1 2.1
3.0 Dia. 169 0.9 0.1 4.6 0.2 78.3 0.7 313 1.4
3.0 x 3.0 153.7 0.9 0.1 5.1 0.2 86 0.7 344.2 1.5
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration