Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Virtual Chart Recorder

Item# ITCX-D

Thermocouple Virtual Chart Recorder ITCX-D ITCX-D
  • Virtual Chart Recorder
  • Two Thermocouple Channels
  • Web Server
  • 10 Popular T/C Types


ITCX Series are discontinued. As a possible substitute, please check out the ISD-TC for details.

View Temperature from One or Two Thermocouples with a Web Browser

The iTCX transmitters can take Thermocouple Types J, K, T, E, R, S, B, C, N, and L measuring temperatures up to 1,820°C (3,308°F). The iTCX can display and chart absolute measurements in two locations and a differential measurement between the two locations.

Award-winning Technology
The OMEGA iTCX is simple to install and use, and features OMEGA's award-winning iServer technology that requires no special software except a Web Browser. The iTCX connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name in any Web Browser, and the iTCX serves a Web Page with the current readings.

Email Alarms
The OMEGA iTCX can send an email or text message reporting the status or an alarm condition over the Internet to any individual or distribution list.

Specifications

Thermocouple Input
Temperature Range: Refer to Thermocouple Chart
Temperature
Accuracy: Refer to Thermocouple Chart
Resolution:
/0.1°
Temperature Stability: 0.08°C/°C
Thermocouple Cold End Tracking:
0.05°C/°C

Thermocouple Lead Resistance:
100 ohm max.
Thermocouple Type (ITS 90): J, K, T, E, R, S, B, C, N, L


iServer Specifications
Interface:
Ethernet 10Base-T
Connector: RJ45
Supported Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet
Indicators (LED’s): Power, Network Activity, Network Link and Diagnostics
Memory: 512 Kbyte Flash, 16 Kbyte SRAM
Management: Device configuration and monitoring through embedded Web server
Software Firmware upgradeable. Including an Excel program for automatic data logging within definable time intervals, compatible with all Windows operating systems.
Embedded Web Server: Serves Web pages containing real-time data and live updated chartswithin definable time intervals.
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)

Power
Power Input - iTCX-W: 9 - 12Vdc
Safety Qualified ac Power Adapter:
Nominal Output: 9 Vdc @ 500mA, included.
Input: 100 - 240Vac, 50/60Hz
Consumption: 2.5 W max.


Universal ac Power Adapter
included with
iTCX-W


Power Input - iTCX-D:
10-32 Vdc
Switching Power Supply sold separately iDRN-PS-1000)
Consumption: 2.5 W max.

iDRN PS-1000

iDRN-PS-1000
$150 for iTCX-D

Packaging

Material - iTCX-W:
Metal case with flange mount
Dimensions:
20.8H x 61.6W x 112.0D mm
(0.83 x 2.93 x 4.41 in)

Material - iTCX-D:
Polycarbonate case with DIN Rail mount
Dimensions:
90.2H x 25.1W x 115.0D mm
(3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)


Web Server Screen Shots


Fig. 1- WEB page displaying data received from the Thermocouples



Fig. 2- WEB page displaying the graph of the received data


Fig. 3 - Device configuration through embedded WEB server



Input Type
Range
Accuracy
J
Iron-Constantan
-210 to 760°C / -346 to 1400°F
0.4°C / 0.7°F
K
CHROMEGA™-ALOMEGA™
-270 to -160°C / -160 to 1372°C
-454 to -256°F / -256 to 2502°F
1.0°C / 0.4°C
1.8°F / 0.7°F
T
Copper-Constantan
-270 to -190°C / -190 to 400°C
-454 to -310°F / -310 to 752°F
1.0°C / 0.4°C
1.8°F / 0.7°F
E
CHROMEGA™-Constantan
-270 to -220°C / -220 to 1000°C
-454 to -364°F / -364 to 1832°F
1.0°C / 0.4°C
1.8°F / 0.7°F
R
Pt/13%Rh-Pt
-50 to 40°C / 40 to 1768°C
-58 to 104°F / 104 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
S
Pt/10%Rh-Pt
-50 to 100°C / 100 to 1768°C
-58 to 212°F / 212 to 3214°F
1.0°C / 0.5°C
1.8°F / 0.9°F
B
30%Rh-Pt/6%Rh-Pt
100 to 640°C / 640 to 1820°C
212 to 1184°F / 1184 to 3308°F
1.0°C / 0.5°C
1.8°F / 0.9°F
C
5%Re-W/26%Re-W
0 to 2320°C / 32 to 4208°F
0.4°C / 0.7°F
N
Nicrosil-Nisil
-250 to -100°C / -100 to 1300°C
-418 to -148°F / -148 to 2372°F
1.0°C / 0.4°C
1.8°F / 0.7°F
L
J DIN
-200 to 900°C / -328 to 1652°F
0.4°C / 0.7°F
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
  • CLOUD, getContent, 121ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration