Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

iServer 2 - Virtual Chart Recorder TC

Deluxe - Dual Thermocouple Input with LCD and PoE

$991.90

Item# IS2-THB-DTC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $991.90
5-9 $972.06
10-24 $942.31
25-49 $922.47
50-99 $902.63
100+ $882.79

In stock

Lead Time (If not in stock): 3 weeks
Deluxe - Dual Thermocouple Input with LCD and PoE IS2-THB-DTC IS2-THB-DTC
  • Built-in Webserver with Live Charting with Display
  • Internal Data Storage up to 10 Years
  • Battery Backup
  • Dual Type-K Thermocouple Input (included)

IS2-THB-DTC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


iServer 2: Introduction

The iServer 2 virtual chart recorder offers an intuitive way to collect and display live sensor readings through a web-based user interface or by integrating the device into an existing Omega Link Ecosystem.


The iServer 2 thermocouple variant is packaged in a rugged, compact, stainless-steel housing designed for industrial applications and supports up to two thermocouples simultaneously.

Thermocouple Variants
Part Number iS2-THB-DTC iS2-THB-B iS2-THB-ST iS2-THB-DP
Screen Display No Display Display Display
Sensor Type 2x Thermocouples Probe Probe Probe
I/O Relay,DIO No Relay, No DIO Relay, DIO Relay, DIO
AC to 12 VDC Adaptor, PoE AC to 12 VDC Adaptor AC to 12 VDC Adaptor AC to 12 VDC Adaptor,PoE

The M12 Smart Probe variant of the iServer 2 can be purchased here:


Web UI and Live Charting

The iServer 2 web UI offers a myriad or configurable features to ensure the device operates at the preferred user preferences. Configurable features include selective data extraction, measurement and device traceability, local alarms, and adaptive transmission rates. Live charting provides real-time readings of probes attached to the iServer 2 unit.

Edge Control and Built in I/O

The iServer 2 features 2 configurable digital I/O and relay ports. These can be used for a myriad of applications including driving relays or physical alarms. The iServer 2 can also be utilized as an edge controller, with autonomous independent decision-making capabilities to generate local alarms or provide control outputs based on sensor inputs.

Alarms and Notifications

A fully configurable alarm system is available in the web UI to create events and thresholds that will trigger a notification should those scenarios be met. A modern notification system allows users to be notified via email or text.

Easy Setup

The iServer 2 is simple to install and use, and features Omega’s iServer technology that requires no special software except a web browser. The iServer 2 connects to an Ethernet Network with a standard RJ45 connector and uses TCP/IP or Modbus TCP protocols to communicate. It is easily configured with a simple menu using a web browser and is password protected. From within an Ethernet LAN, the user simply types the hostname or IP address in any web browser, and the iServer 2 provides a webpage with the current readings.

Typical Applications

The iServer 2 is great for monitoring temperature in applications such as clean rooms, computer rooms, HVAC systems, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, farm animal shelters, greenhouses, pharmaceutical, food processing and storage, and many more.

Power Over Ethernet

The iS2-THB-DTC variant of the iServer 2 supports Power over Ethernet (PoE) to provide the device with sufficient power to operate when connected to a PoE Injector or router that supports Power over Ethernet.

Power Failure

The iServer 2 will continue to collect data for 96-hours when powered by a standard 9 Volt alkaline backup battery (included). A failure on the Ethernet network will not interrupt data recording.

Important Note: A fully charged 9-volt battery will allow the iServer 2 to continue logging up to 10,000 data points for a period of 96 hours. When the 10,000 logged data points have been exceeded while running on the backup battery, the oldest logged data point on the Smart Probe will be overwritten starting from the oldest data point saved on the Smart Probe. A logging interval of at least 35 seconds or longer will prevent the overwriting of data during the 96-hour period the battery is in use.

Omega Link Integration

Omega Link compatible devices, such as the iServer 2, can be added to an existing Omega Link Ecosytem to provide data anytime, anywhere, through the Omega Link Cloud.

Omega Enterprise Gateway (OEG 2.x) must be used on a local PC to enable data transfer to the Omega Link Cloud. Click here to download OEG 2.x

Specifications

INTERFACES

Available input ports will vary by iServer 2 model.


Ethernet (RJ45):1x port (Power over Ethernet available on qualifying models)
Supported Protocols:TCP, UDP, SNMP, SNTP, ARP, ICMP, DNS, HTTP, and Telnet
Thermocouple:2x Thermocouple ports (SMP)
Digital I/O and Relays (Standard and Deluxe Models Only):Two contact inputs TTL 0.5 mA with 10k pull-up; one open collector output 150 mA @ 30 V DC
LED Indicators: 100 BASE-T, Network Link and Activity, Internet
Sample Rate: 1 sample/second max
Memory Capacity and Sample Rate: The table below lists the lifespan of the internal storage before the 11 GB of storage is filled.

Sample Rate2 Active Sensors
1 second (max) 4 years
5 seconds 24 years
10 seconds 40 years

Management:Device and probe configuration and monitoring through embedded WEB server
Embedded WEB Server:Servers WEB pages containing real-time data and live updated gauge views and charts within definable time intervals

MECHANICAL
Dimensions of Base Device: 101.6 mm L x 155.6 mm W x 330 mm H (4 in. L x 6.13 in. W x 12.99 in. H) not including bracket and M12 connector
Material:Stainless Steel
Display: LCD 32 mm L x 93.5 mm W
Weight: 655 g (1.44 lbs.), including battery

POWER
Power Input:9 to 12 V DC
Consumption: 4W
AC Power Adapter (Included) Nominal Output: 12 V DC @ 1.5 A
Power over Ethernet: IEEE 802.3AF, 44 V - 49 V, Power Consumption under 10 W
Input: 100 to 240 V AC, 50/60 Hz
Back-Up Battery: 9 V DC, alkaline. 96 hours at 5 seconds recording intervals and 1 second reading

ENVIRONMENTAL
Operating Temperatures - iServer 2
iServer 2 Unit:0 to 60°C (32 to 140°F)
Battery: -18 to 55°C (-0.4 to 131°F)
AC Power Adapter: 0 to 40°C (32 to 104°F)
Industrial Cable: -40 to 125°C (-40 to 257°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)

GENERAL
Configuration: Internal Web UI
Software: : Access web server using any modern web browser such as Chrome, Edge, or Firefox on the same local network; Firmware upgrade from Internet; Export probe data log to CSV files
Agency Approvals: CE, UKCA, FCC (Part 15, Subpart B, Class B of the FCC rules)

𝘛𝘩𝘪𝘴 𝘱𝘳𝘰𝘥𝘶𝘤𝘵 𝘪𝘴 𝘧𝘰𝘳 𝘴𝘢𝘭𝘦 𝘰𝘯𝘭𝘺 𝘪𝘯 𝘵𝘩𝘦 𝘜𝘚, 𝘊𝘢𝘯𝘢𝘥𝘢, 𝘵𝘩𝘦 𝘜𝘒 𝘢𝘯𝘥 𝘌𝘜 𝘮𝘦𝘮𝘣𝘦𝘳 𝘤𝘰𝘶𝘯𝘵𝘳𝘪𝘦𝘴. 𝘈𝘵 𝘵𝘩𝘪𝘴 𝘵𝘪𝘮𝘦, 𝘗𝘳𝘰𝘥𝘶𝘤𝘵 𝘥𝘰𝘦𝘴 𝘯𝘰𝘵 𝘮𝘦𝘦𝘵 𝘳𝘦𝘨𝘶𝘭𝘢𝘵𝘰𝘳𝘺 𝘤𝘰𝘮𝘱𝘭𝘪𝘢𝘯𝘤𝘦 𝘳𝘦𝘲𝘶𝘪𝘳𝘦𝘮𝘦𝘯𝘵𝘴 𝘰𝘶𝘵𝘴𝘪𝘥𝘦 𝘰𝘧 𝘵𝘩𝘦 𝘢𝘧𝘰𝘳𝘦𝘮𝘦𝘯𝘵𝘪𝘰𝘯𝘦𝘥 𝘳𝘦𝘨𝘪𝘰𝘯𝘴.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration