Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Current I/P to Pressure Converter with High Accuracy

2 to 60 psi, Conduit, ±2.5%

$525.58

Item# IP610-X60

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $525.58
25-49 $499.30
50-99 $488.79
100-199 $467.77
200+ $457.25

In stock

Lead Time (If not in stock): 5 weeks
2 to 60 psi, Conduit, ±2.5% IP610-X60 IP610-X60
  • Compact Size for High Density Mounting
  • NEMA-4X (IP-65) Enclosure
  • 4 to 20 mA Loop Powered
  • Conduit or DIN Connector Wiring

IP610-X60 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Range
Connection
Accuracy
Input Signal
Pressure Port Type
Pressure Port Size


The IP610 is an electronic pressure regulator that converts a variable 4 to 20 mA signal to a proportional pneumatic output. Its compact housing, accessible ports and easy adjustments provide an ideal answer to applications that are space-constrained. This economical instrument provides precision air pressure regulation to actuators, valves, positioners and other final control elements. An integral volume booster provides high flow capacity, increasing control speed in critical applications. Multiple choices for wiring and porting simplify installation and decrease the time required to do so. In addition to standard wall, panel or pipe mounting, an optional DIN rail mounting kit is available.

Model No. Range
(psi)
Accuracy Loop Load Air
Consumption
Pressure
Supply
(psi)
Flow
Capacity
IP610-X15 3 to 15 ±1.0% span 3.6V @ 20 mA 1.8 scfh @
mid-range
20 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP610-X27 3 to 27 ±1.0% span 4.8V @ 20 mA 1.8 scfh @
mid-range
32 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP610-X30 6 to 30 ±1.0% span 4.8V @ 20 mA 1.8 scfh @
mid-range
35 to 100 4.5 scfm @ 25 psig
12 scfm @ 100 psig
IP610-X60 2 to 60 ±2.5% span 4.9V @ 20 mA 1.8 scfh @
mid-range
65 to 150 12 scfm @ 100 psig
IP610-X120 3 to 120 ±2.5% span 5.6V @ 20 mA 1.8 scfh @
mid-range
125 to 150 20 scfm @ 150 psig
IP610-30 0 to 30 ±2.5% span 5.8V @ 20 mA 6.0 scfh @
mid-range
35 to 100 12 scfm @ 25 psig
20 scfm @ 150 psig
IP610-60 0 to 60 ±2.5% span 6.0V @ 20 mA 6.0 scfh @
mid-range
65 to 150 12 scfm @ 25 psig
20 scfm @ 150 psig
IP610-120 0 to 120 ±2.5% span 6.3V @ 20 mA 6.0 scfh @
mid-range
125 to 150 12 scfm @ 25 psig
20 scfm @ 150 psig

SPECIFICATIONS
Agency Approvals: FM and CSA Intrinsically Safe
  IP610: Class I,II,III, Div. 1, Groups C, D, E, F & G
  IP610-D: Class I, Div. 1, Groups C & D
  (output pressure, does not affect rating)
Input Signal: 4 to 20 mA loop powered
Accuracy: Includes linearity, hysteresis and repeatability
Linearity: ±0.5% of span (±1.5% for zero based units)
Hysteresis & Repeatability: ±0.5% of span (±1% for zero based units)
Supply Pressure Sensitivity: 0.1% of span per psi (±0.02% for zero based units)
RFI/EMI Effect: 0.5% of span change in output pressure per En 61000-4-3:1998,
Amendment 1, Performance Criterion A
Temperature Limits: -30 to 65°C (-20 to 150°F)
Max Flow Capacity: 12 SCFM for all except 120 psi 20 SCFM
Media: Clean, dry, oil-free, instrument air, filtered to 40 micron
Pressure Ports: ¼ NPT female
Electrical Connections: ½ NPT female conduit or DIN 43560 connector
Mounting: Direct wall, panel, 1½' pipe, or optional DIN rail
Materials:
  Housing: Chromate treated aluminum with epoxy paint, NEMA-4X (IP65) rated
  Elastomers: Buna-N
  Trim: Stainless Steel and zinc plated brass
Dimensions:(offset units) 93.7 mm H x 38.1 mm W x 74.7 mm D (3.69' x 1.50' x 2.94')
(zero based units) 130.0 mm H x 38.1 mm W x 74.7 mm D (5.12' x 1.50' x 2.94')
Weight: 590 g (1.3 lb) or 770 g (1.7 lb) for zero based units
loading all models
loading all reviews
Rated 5 out of 5 by from it works - use both 60 psi and 120 psi units Used for over 1 yr. They stay calibrated. Have a few inverted to work as 60 - 2 psi so that a 4 ma they are at full pressure.
Date published: 2016-06-25
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_IP610-X60, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the Flow curve for the IP610-030-D model? At inlet pressure of 6.9 bar? Thank you!

Asked by: Anonymous
Thank you for for your inquiry. There is no published flow curve data available for the IP610/710 Series IP units at this time. you can contact us at pressure@omega.com for further information
Answered by: Applicatrions Engineer JK
Date published: 2020-10-29

Does this regulator have an internal vent to assist with reducing pressure?

Asked by: Eric444
Thanks for the inquire. Yes they have a bleeding screw that can be loosened to vent out.
Answered by: application engineer je
Date published: 2022-05-03

Does this unit function off of differential pressure such that it can this be used as a vacuum pressure regulator? Say with the supply input exposed to atmospheric pressure and the output exposed to vacuum

Asked by: Engineer2023
It will not function as vacuum pressure regulator. It only can be used to control positive pressure.
Answered by: Applications Engineer JK
Date published: 2023-01-23

What is the input voltage for P# IP610-60, I/P to pressure converter?

Asked by: joeyb
Thank you for your inquire. The input is a milli volt loop. Input Signal: 4 to 20 mA loop powered Hope this was helpful.
Answered by: application engineer je
Date published: 2021-09-29
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_IP610-X60, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
DIN rail mounting kit
$16.09
18 In Stock

Related Categories

en-US
en
Save Configuration