Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $661.85 |
5-9 | $628.76 |
10-24 | $615.52 |
25-49 | $589.05 |
50-99 | $575.81 |
100+ | $562.57 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | BNC connectors | Thermocouple support | 1/4 and 1/2 bridge strain gage vRef/2 support | Individual banks of screw terminals for each sensor |
iNET-510 | 0 | yes | no | no |
iNET-511 | 8 | no | no | yes |
iNET-512 | 0 | no | yes | yes |
iNET-510 wiring box with screw terminals | iNET-511 wiring box with BNC connectors | iNET-512 Strain gage/sensor wiring box with screw terminals |
SPECIFICATIONS
ANALOG INPUTS
Number of Channels: 16 single-ended (SE)/8 differential (DI)
A/D Converter: 24-bit when averaging each point for >1m sec; and 16 bits when not averaging
Voltage: See voltage accuracy/range charts
Voltage Ranges: ±20 mV, ±40 mV, ±80 mV, ±150 mV, ±300 mV, ±600 mV, ±1.2V, ±2.5V, ±5V, ±10V
Electrical Isolation (iNET-601 Only): ±36 Vdc bank isolation
Protected Voltage: ±30 Vdc with power on or off
RFI Filter: 13 KHz RFI filter on <±150 mV range
Digital Filter: Low Pass, High Pass, Band Pass, or Band Stop
Digital Filter Type: Elliptic, Chebyshev B, Chebyshev S, or Butterworth
Common Mode Voltage: ±10 Vdc
Common Mode Rejection Ratio: >110dB (0 to 60 Hz)
Input Impedance: 100 MΩ
SENSOR MEASUREMENT
Thermocouple: J, K, T, E, R, S, B, N, C, G, D
Thermistor: 2252 Ω (OMEGA 44000 Series), custom
RTD: 100 Ω, 500 Ω, 1 kΩ platinum
Load Cell: 10 kg, 25 kg, 100 kg, 250 kg, 1000 kg, 5000 kg, custom
Strain: 120 Ω or 350 Ω. 1⁄4 bridge, half bridge or full bridge; internal i60x voltage reference supports a maximum of three 120 Ω bridges; and eight 350 Ω bridges
Potentiometer: 1 to 50 kΩ
Current: ±80 uA, ±120 uA, ±500 uA, ±600 uA, ±800 uA, ±1.2 mA, ±2.5 mA, ±12 mA, ±24 mA, 0 to 24 mA, custom
Resistance: 0 to 33 Ω, 0 to 100 Ω, 0 to 330 Ω, 0 to 1 kΩ, 0 to 3300 Ω, 0 to 10 kΩ, custom
LVDT/Flow/Pressure: Current, voltage, mV/V
DIGITAL I/O
Number of Channels: 4 digital I/O (4 mA sink/source, 0 to 3.3V)
“0” Input Voltage: 0 to 0.8 Vdc
“1” Input Voltage: 2 to 5.5 Vdc
“1” Input Current: Amps = Vin / 50 kΩ (“1” must drive internal 50 kΩ pulldown resistor)
“0” Output Voltage: <0.7 Vdc at <2 mA; < 0.9 Vdc at 4 mA
“1” Output Voltage: 2.2 to 3.3 Vdc at 4 mA
Pull-Down Resistor: 50 kΩ ±1%
ENVIRONMENTAL
Operating Environment: 1 to 70°C (34 to 158°F), <90% RH, no condensation
Storage Temperature: -20 to 70°C (-4 to 158°F)
POWER
Power Consumed From USB Cable: +5 Vdc 255 mA typical (433 mA max)
Voltage Reference At Hd44 Connector: 3.30 Vdc (80 mA)
Unregulated Power Available to User At Hd44 Connector: 5 Vdc (8 mA), ±15 Vdc (4 mA)
MECHANICAL
Material: Plastic enclosure
Dimensions: 58 x 96 x 24 mm (H x W x D)
Weight: 454 g
Mounting: Place on desktop, attach to wall, or place inside another enclosure (OEM)