Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

DIN-Rail Mountable RS-485 3 Way Converter Hub

RS-485 3 Way Converter Hub

$272.97

Item# I-7513

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $272.97
10-24 $259.32
25-49 $253.86
50-99 $242.94
100-199 $237.48
200+ $232.02

In stock

Lead Time (If not in stock): 3 weeks
RS-485 3 Way Converter Hub I-7513 I-7513
  • RS-485 Active Star Wiring Applications
  • Hub & Repeater Functions, 1 RS-485 to 3RS-485
  • Auto Switching Baud Rate, 300 to 115,200 bps
  • ESD Protection for the RS-485 Data Line

I-7513 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Number of Ports
Additional Features


The I-7513 is a 3-ch RS-485 Active Star Wiring Hub. The unit has three independent RS-485 output channels, each with their own driver, which can transmit signals across 4,000 ft (1200 m) of cable on each channel. The I-7513 includes both Hub and Repeater functions, so each output channel can be connected to another hub.

The isolation site of the I-7513 is located in the input and output interface circuit. In other words, the I-7513 is a three-way isolation module.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration