Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $807.10 |
5-9 | $766.75 |
10-24 | $726.39 |
25-49 | $686.04 |
50-99 | $645.68 |
100+ | $605.33 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
No penetration, no risk of contamination
The HANI™ Tank Sensor never comes into contact with the process media inside of the tank. There is no risk of buildup, sensor wear or breakage from agitators, mixers, or corrosive abrasive liquids.
Performs like an invasive sensor.
Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.
Omega’s innovative design makes sensor installation easy. Unlike invasive sensors, HANI™ Tank Sensor mounts to the outside of a metal tank and reads the temperature of the process media inside of the tank.
The HANI™ Tank Sensor is designed for use on any metal tank 2 feet in diameter or larger. It arrives factory set for stainless steel tank walls, with additional materials selectable through Omega’s free SYNC software.
New and retrofitting existing systems
Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Tank Sensor.
Verify existing invasive sensors
With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Tank Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.