Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heater Wire, Low Outgassing Fiberglass / Silicone Insulation

18 AWG, 50 ft, Treated glass overbraid

$47.79

Item# HTRG-1CU-618SW-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $47.79
10-24 $45.40
25-49 $44.44
50-99 $42.53
100-199 $41.58
200+ $40.62

In stock

Lead Time (If not in stock): 6 weeks
18 AWG, 50 ft, Treated glass overbraid HTRG-1CU-618SW-50 HTRG-1CU-618SW-50
  • 200°C (392°F) Temperature Rating
  • UL CSA Certified*
  • Silicone Rubber Insulated with Treated Glass Overbraid
  • Single Stranded Nickel-Plated or Tinned Copper Conductor

HTRG-1CU-618SW-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Length
Wire Color
Volts
Maximum Operating Temperature
Sheath Material
Conductor Insulation


Braided silicone rubber insulated high-temperature lead wires are well suited for use as the exposed leads in appliances and lighting fixtures. HTRG Series wire is also used for range top burners and back panels, steam irons, toasters, broiler ovens, gas dryers, kilns, recessed lighting fixtures and similar applications up to 200°C (392°F).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration