Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heater Wire, Low Outgassing Fiberglass Insulation

22 AWG, 50 ft, Treated glass overbraid

$88.61

Item# HTGG-1NI-322S/C-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $88.61
10-24 $84.18
25-49 $82.41
50-99 $78.86
100-199 $77.09
200+ $75.32

In stock

Lead Time (If not in stock): 6 weeks
22 AWG, 50 ft, Treated glass overbraid HTGG-1NI-322S/C-50 HTGG-1NI-322S/C-50
  • 482°F (250°C) Temperature Rating
  • UL CSA Certified
  • Single Stranded “A” Nickel Conductor
  • Glass Insulation with Treated Glass Overbraid

HTGG-1NI-322S/C-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Length
Volts
Maximum Operating Temperature
Sheath Material
Conductor Insulation
Wire Color


HTGG high-temperature lead wire is specifically engineered for cartridge, band and strip heaters in 250°C applications where outgassing may be a problem. This product is also commonly used in higher temperature applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What kind of treatment(chemical, heat, plasma, etc) is involved with the "Treated glass overbraid"? What is the purpose of the treatment?

Asked by: DylanD
The fiberglass is treated with an enamel coating to prevent braid fray and keep the outer layer of braid intact.
Answered by: CB Engineer
Date published: 2021-01-10

what is the length of this material?

Asked by: nickname is too short
This heater wire is sold by the foot. We have emailed you a quote for 50 feet to view an example. Please contact us at temp@omega.com if you have any further questions. Thanks for your question.
Answered by: Jane
Date published: 2019-05-15
  • y_2024, m_7, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HTGG-1NI-322S-C-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration