Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Fiberglass Heater Cords 900°F Max and 120-240 Volts

Wraparound Heating Cords

$46.10

Item# HTC-030

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $46.10
5-9 $43.80
10-24 $42.87
25-49 $41.03
50-99 $40.11
100+ $39.19

In stock

Lead Time (If not in stock): 9 weeks
Wraparound Heating Cords HTC-030 HTC-030
  • Maximum Exposure Temperature 482°C (900°F)
  • Wraparound Diameters as Small as 3.2 mm (1/8')
  • Knitted and Braided Fiberglass Construction
  • Power Density: 0.003 W/mm2 (1.8 W/in2)

HTC-030 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power (Watt)
Heater Length
Maximum Operating Temperature
Power Density
Supply Voltage
Width/Diameter
Lead wire Length
Lead wire Exit Direction
Built in Thermostat
Termination
Heater Insulation Material
Additional Option


OMEGA heating cords are designed for use on small diameter tubes, vessels, or wherever space is limited. They can be wrapped around tubing as small as 3.2 mm (1/8") diameter. The double-braided fiberglass outer sheath ensures durability for laboratory, production, or maintenance applications.
loading all models
loading all reviews
Rated 5 out of 5 by from Thankful I bought this product a month ago and I am so happy using it. Thank you so much
Date published: 2017-09-25
Rated 2 out of 5 by from Fragile and dangerous Generally menacing and fragile. The nichrome wire pulls out of the copper connection if you look at it funny; the nichrome also has no coating except the fabric, which means if the fabric frays or something sharp happens to poke it you have a short and a good start towards a fire or electrocution. Two stars because I haven't found an alternative.
Date published: 2018-12-07
Rated 5 out of 5 by from No Better Choice! The product and the customer service I’ve received has been outstanding. The product works better than I hoped for, and I received in a timely, professional manner. All in all, I’ve had a great experience working with Omega and plan to continue contacting them with my future needs.
Date published: 2022-03-07
Rated 5 out of 5 by from Keeping gas in supply lines from liquifying I purchased several of these rope heaters to keep the tubings of CL2, BCL3 and SiCL4 feeding our processing tool warm, so that the gas does not liquify in the lines and clog the mass flow meters. These worked well, and were easy to wrap round the 1/4" tubing. I used a temperature controller to set temperature to 25 degrees C
Date published: 2021-04-01
Rated 5 out of 5 by from CEO I'm so happy with it I use heat the electrical PVC pipe before bend. It works perfectly.
Date published: 2018-10-29
Rated 3 out of 5 by from It didn't work as expected The temperature didn't go above 190 C I don't know why
Date published: 2018-06-20
  • y_2025, m_1, d_14, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_HTC-030, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

is it can be on constantly? Is the condensation of the pipe can damage the heater? Is it applicable to be use with conduct materials ? for example iron or cooper?

Asked by: Lee barquer
The heater can be on constantly. The heater can be wrapped around a metal pipe. The heater should no be used in an environment that the potential of moisture settling on the insulation. Due to the insulation being braided, the moisture could ingress into the heating elements and short the heater.
Answered by: Temperature
Date published: 2022-09-06

Can this heat tape be run with a Variac (output 10 Amps, 0 - 100% of 120 V)?

Asked by: JK406
Thank you for your inquiry. Yes you can control this heat tape with a variac.
Answered by: Application Engineer CB
Date published: 2023-02-17

What controllers should be used with these cord heaters ?

Asked by: RPande
Thank you for your inquiry RPande. Depending on the application, any type of controller that can supply enough power to this heater through the outputs can be used with these heaters. Here is the general link to all the controllers: https://www.omega.com/en-us/control-monitoring/c/controllers. For more detailed questions, please email us at temp@omega.com or call 1-888-826-6342.
Answered by: Application Engineer SP
Date published: 2022-06-16

Since the title says "120-240V", but there's no 240 V while editing the model, I have to ask just to be sure, can the 120V model of this be used on 240V supplies while reaching the same temperatures? (Since the current is halved basically).

Asked by: F Mora
Thank you for your inquiry. Unfortunately, you cannot operate this 120 V heater with a 240 V supply voltage.
Answered by: Application Engineer MC
Date published: 2023-05-17

Do you have to run a controller or can it receive direct power.

Asked by: Garrett
Thank you for your inquiry. This device must be used with a temperature controller. E-mail us at temp@omega.com for suggestions for controller products.
Answered by: Engineer CB
Date published: 2020-08-08

Is it normal for the rope heater to give off smoke when it is first used.

Asked by: Jon B
Thank you for your request. This is a common occurrence with fabric, polymide and silicone-based insulated heaters.
Answered by: Application Engineer CB
Date published: 2021-07-21
  • y_2025, m_1, d_14, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_HTC-030, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration