Your feedback matters, take a quick surveyWebsite feedback
MODEL | HMI04CU | HMI06BE | HMI06CE | HMI08CE | HMI10CE | |||||
---|---|---|---|---|---|---|---|---|---|---|
Operation System | Real Time OS | |||||||||
MCU | 32-bit RISC Micro-controller / 206.4 MHz | |||||||||
NOR Flash ROM | NOR Flash ROM 4MB (System: 1MB/ User: 3MB) | NOR Flash ROM 8MB/(System: 1MB User: 7MB) | ||||||||
SDRAM | 16MB | 32MB | ||||||||
Backup Memory(Bytes) | 128K | 512K | ||||||||
| N | Y | Y | Y | Y | |||||
N | N | N | Y | Y | ||||||
Extension Interface | Y | Y | Y | Y | Y | |||||
USB for Download(USB Client) | 1 Client Ver. 1.1 | |||||||||
USB for Data Transfer/Printer USB Host | Y | N | N | Y | Y | |||||
LCD Module | 3.5" TFT LCD (65536 Colors) 320 x 240 pixels LED Back Light | 5.7" STN LCD (16 Blue) 3320 x 240 Pixels CCFL Back Light | 5.7 STN LCD (256 Colors) 320 x 240 Pixels CCFL Back Light | 8" TFT LCD (65536 Colors) 640 x 480 Pixels CCFL Back Light | 10.4" TFT LCD (65536 Colors) 640 x 480 Pixels 2CCFL Back Light | |||||
Function Key | User Defined Key x 4 | User Defined Key x 6 | User Defined Key x 7 | |||||||
Perpetual Calendar(RTC) | Built-In | |||||||||
Cooling Method | Natural Air Circulation | |||||||||
Safety Approval(Waterproof for Front Panel) | IP65/NEMA 4X/CE, UL | IP45/NEMA 4X/CE, UL | IP65/NEMA 4X/CE, UL | |||||||
Operating Temp. | 0 to 50°C (32 to 122°F) | |||||||||
Storage Temp. | -20 to 60°C (-4 to 140°F) | |||||||||
Ambient Humidity | 10 to 90% RH (0 to 40°C), 10 to 55% RH (41 to 50°C) | |||||||||
Vibration Resistance | IEC61131-2 compliant; when vibration is NOT continuous: 5 to 9Hz 3.5 mm, 9 to 150 Hz 1G X, Y, Z directions for 10 times | |||||||||
Dimensions: mm (in)(W x H x D) | 140.8 x 104.8 x 44.8 (5.54 x 4.13 x 1.76) | 184.1 x 144.1 x 47 (7.25 x 5.67 x 1.85) | 243.1 x 178.1 x 52.4 (9.57 x 7.01 x 2.06) | 297.1 x 222.1 x 51.1 (11.70 x 8.74 x 2.01) | ||||||
Weight: kg (lb) | 0.310 (0.62) | 0.768 (1.69) | 1.147 (2.52) | 1.721 (3.79) | ||||||
Backup Battery | 3 V Lithium Battery CR2032 x 1/Battery Life: 5 Years | |||||||||
Buzzer | 85dB |