Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost, 30 to 130 dB Sound Level Data Logger

Digital Sound Level Data Logger

$188.76

Item# HHSL-101

In stock

Lead Time (If not in stock): 26 weeks
Digital Sound Level Data Logger HHSL-101 HHSL-101
  • Simple One Button Operation Starts/Stops Data Logging without a PC
  • Plug-and-Play USB 2.0 Interface—No Need for Cables, Cradles or Docks
  • Large Storage Capacity—Track, Store and Download 32,000 Data Points into Excel-Format
  • LCD Displays Real Time Sound Level

HHSL-101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Supply Power
Operating Temprature
Features


The HHSL-101 is a low-cost, compact, battery powered sound level meter capable of unattended logging (recording) of the decibel level of an environment for days, weeks or months. Data logging can be started or stopped by pushing a button on the unit, eliminating the need to bring a laptop to the job site.

The HHSL-101 is ideal for monitoring environmental and industrial noise as well as for measuring decibel levels during acoustical design and sound system setups

After a data log has been captured and stored, it can be uploaded as a .txt file to any PC running Windows® XP, Windows® 7 or Windows® 8 operating system after plugging the HHSL-101 into a computer’s USB port. The HHSL-101 has internal flash memory that is large enough to store up to 32,000 data points. Software is included with the product—which is slightly larger than a thumb drive—that can display a data log file as a table or graph and/or export it to Microsoft Excel®. Exporting to Excel is recommended for sophisticated trending and analysis of sound level data and easy detection of unexpected excursions.

Specifications
Range: 30 to 130 dB
Resolution: 0.1 dB
Accuracy: ±1.5 dB
Memory: 32,000 data points
Communications: USB 1.0/2.0
Software: Windows XP/7/8
Sampling Rate: 125 ms, 500 ms, 1 sec, 2 sec, 5 sec, 10 sec, 60 sec (user-selectable)
Power: ½ “AA” 3.6V 1200 mAh lithium battery (included); user-replaceable
Working Current: <1 mA
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: 10 to 90% RH non-condensing
Storage Temperature (Without Battery): -10 to 50°C (14 to 122°F), 5 to 95% RH
Dimensions: 180 L x 28 H x 27 mm D (7.09 x 1.10 x 1.06')
Weight (without battery): 57 g (2.0 oz)
loading all models
loading all reviews
Rated 1 out of 5 by from Very disappointed, especially for an Omega. In the past, our company has purchased many of Omegas products with great, and very long success. I never thought, that when I purchased the HHSL-101 to check machine decibel levels, that I would get anything less than what I got in the past; man, was I wrong and disappointed. Lets start off with the manual that was included with the unit, I can sum it up in in one word: useless! It was 7 page of common sense, and "well, duh". The only use I found for it was as a coffee coaster. The software that was included wasn't even good enough to be used as a coffee coaster. I recorded some basic sound, and when I tried to download the data, a message popped up every time saying: The instrument is turned off, switch it on, and then press the [DOWNLOAD}. I even tried to use different computers, and operating software (Window 7, and Windows XP). I called Omega several times for support, and after talking to several different engineers, no one was able to help, NO ONE! This told me that the support engineers wasn't even sure how to make it work. I had to return the first one I got because one engineer thought the unit was broke, but after getting the replacement, I came to the realization that it was design broke. The product is so bad, I can't even give it the proper rating. Omega, as a long time customer, I am very disappointed that you would let this product get out the door and on the market without doing better testing.
Date published: 2017-12-21
Rated 4 out of 5 by from Takes some research, but then easy to use. I bought this about a year ago. I had to do some digging because the manual wasn't that helpful. You have to use the software to "set up" the dosimeter each time before it can record. Once it has been "set up", you hold the yellow button down until it says LOG and then it is recording. Once you are done recording, you hold the yellow button down until it says CON and then it will stop recording.
Date published: 2018-08-01
Rated 5 out of 5 by from Very good value We are using ot since 4years and we were able to compare data produced with calibreted stations . Great product
Date published: 2020-06-20
Rated 1 out of 5 by from Never know when this is recording. Instructions give no help. Off? On? Record? Software has no off or on. Very frustrating to work with this unit.
Date published: 2018-01-30
Rated 1 out of 5 by from Poor Product that is not well thought out I bought this to get sound decibel levels of trucks near my house. The meter lacks anything that indicates to you when it is recording data. The single button control makes it difficult to control or even setup. The software did not work, I tried to transfer recorded data and could not. I honestly couldn't event tell if it recorded data. Product needs a lot of refinement. I would not recommend to anyone. I will be returning this to get my money back.
Date published: 2017-09-25
  • y_2024, m_11, d_20, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HHSL-101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is a newer version of the software going to be released that works with Windows 10?

Asked by: Forqnc
Hi Forqnc, Thank for the inquiry. For software update and troubleshooting please forward request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-27

Data file not compatible with windows 10 ? Battery operated only? I need wall mounted with ac plug. Need record/store data 24/7 for minimum 1 week. Need readable data file I can share

Asked by: Raja
Omega only sells battery operated handheld sound meters. There are two models available this one and the HHSL402SD from which to choose.
Answered by: ANBENG
Date published: 2021-06-09

Is the software compatible with a Mac OS?

Asked by: Sounds50
Thank you for the inquiry. Available software is for Windows operating system only. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-07-07

Is the software and instrument compatible with window 10 and 11?

Asked by: dont64
The Software for the HHSL-101 is compatible for up to Windows OS 7/8. It may work in newer versions if you run in back compatible mode but it has not been tested.
Answered by: ApplicationsEngineerANB
Date published: 2022-05-27

Why does the LCD screen go blank after 5 minutes of measuring? I've tried every permutation of buttons but get the same result.

Asked by: pini
The LCD power off when not recording is expected, there is no way to forgo that. This HHSL-101 is designed as a data logging unit, meant to be placed in an area and left unviewed for a period of time and then the data can be pulled from that recording session for viewing on the PC. This unit is not intended to be used for just live viewing.
Answered by: Application Engineer CB
Date published: 2023-02-21
  • y_2024, m_11, d_20, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HHSL-101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
Accessories
Replacement 3.6V lithium battery
$19.38
54 In Stock
en-US
en
Save Configuration