Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Barometric Smart Manometer

0 to 2000 mmHg, Barometric

$2,753.40

Item# HHP360-B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,753.40
10-24 $2,615.73
25-49 $2,560.66
50-99 $2,450.53
100+ $2,395.46

Please contact Technical Sales Team for assistance.
0 to 2000 mmHg, Barometric HHP360-B HHP360-B
  • NIST Traceable Calibration Certificate Included
  • Very High 0.015% Accuracy
  • Absolute Pressure
  • Barometric Pressure (Corrected to Sea Level)

HHP360-B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Pressure Type
Accuracy Class
Accuracy Value
Number Of Digits
Features


  • Battery Life >100 hr continuous use
  • Battery Size AA
  • Batteries Included Yes
  • compatible media Fluids and gases compatible with 316 SS
  • Battery Type Alkaline
  • Connection Type 1/8 NPT female
  • Display Area Height 0.25 in
  • Display Type LCD
  • Form Factor Handheld
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Storage Temperature 60 {C} (140 {F})
  • Measurement Type Pressure
  • Measurement Units mmHg
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Number of Batteries 4
  • Number of Display Digits 5
  • Power Source Battery
  • Pressure Units mmHg
Omega’s HHP360 is a very high accuracy, handheld barometer/ absolute pressure meter suitable for the most demanding field or laboratory conditions. It can measure absolute pressure, barometric pressure (corrected to sea level) or altitude based upon sea level or corrected for a map or trig marker. Pressure can be displayed in 1 of 7 different engineering units. Altitude can be displayed in either meters or feet. The HHP360 Series also has a leak test mode to determine the rate of leakage in a pneumatic system, and data logging, either automatic (taking readings every 5 seconds for 20 minutes) or manual for up to 240 readings.

SPECIFICATIONS
(Absolute Pressure):
HHP360-A: 0 to 17.403 psia (0 to 900 mmHg, 0 to 35.433 inHg)
HHP360-B: 0 to 38.674 psia (0 to 2000 mmHg, 0 to 78.740 inHg)
Accuracy: (Includes thermal errors from -5 to 50oC (23 to 122oF)
HHP360-A: ±0.02%FS
HHP360-B: ±0.015% FS from 0 to 19.337 psia (0 to 1000 mmHgA)
±0.025% FS from 19.338 to 38.674 psia (1000 to 2000 mmHgA)
Operating Temperature: -5 to 50°C (23 to 122°F)
Storage Temperature: -40 to 60°C (-40 to 140°F)
Safe Overpressure: 77 psia (4000 mmHg)
Display/Resolution: 5 significant digits LCD (0.25" high) 2 line x 16 alphanumeric characters with adjustable contrast
Operating Modes: Local pressure, sea level pressure from user set height, altitude from user set datum
Backlight: Green, changes to red for overpressure
Units of Measure: mmHg, inHg, PSI, mbar, bar, kPa, Torr, feet, meters
Process Features: Tare, Min/Max capture, leak test, damping rates, auto shutoff
Process Media: Fluids and gases compatible with 316 SS
Pressure Fitting: 1/8 NPT female, 316 SS
Power: 4 AA batteries (included)
Battery Life: >100 hr continuous use
Case: Polycarbonate, sealed keypad
Dimensions: 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
Weight: 400 g (14 oz)
loading all models
loading all reviews
Rated 4 out of 5 by from Good product I bought the product a few weeks ago and last year as well.
Date published: 2017-08-01
Rated 3 out of 5 by from Poorly built chassis, but decent manometer I had to rewire the battery terminals after receiving a brand new unit, the terminals fell into the chassis and i had to take it apart to get them out and remount them - after i was able to get it powered, it seems to be OK - i hope the batteries last a while.
Date published: 2017-12-15
  • y_2024, m_6, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHP360-B, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Does item has an Certificate of conformity?

Asked by: Mike222
Yes, A Certificate of Conformance is sent automatically with the Order Confirmation when you place an order. The NIST cert is shipped with the unit
Answered by: Applicatrions Engineer JK
Date published: 2021-04-22

I have a unit HHP360A, that turs on and will not power off if the power button is pressed down after use and vice versa. The only way to rectify the issue is to pull out the batteries each and every time. Possible causes? Batteries are new.

Asked by: Gary111
Thank you for your inquiry! This is an unusual occurrence. As long as you are in Measure Mode the unit should turn off when the on/off key is pressed. Please contact us at pressure@omega.com so that we can further troubleshoot the unit.
Answered by: Application Engineer JM
Date published: 2022-01-18

What is the recommended calibration interval for this unit? Any statement letter that you can provide?

Asked by: lenovski
Generally on all our pressure products the supplied NIST certification is valid for one year from the date the unit ships out to you. This is usually stated on the calibration certificate.
Answered by: Applicatrions Engineer JK
Date published: 2021-04-29
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHP360-B, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration