Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Multimeters Waterproof (IP67) for Heavy-Duty Use

Multimeter/Data Logger with Wireless PC Interface

Item# HHM-EX540

Multimeter/Data Logger with Wireless PC Interface HHM-EX540 HHM-EX540
  • True RMS Measurements for Accurate AC Voltage and Current Measurements
  • AC/DC Voltage and Current, Resistance, Capacitance, Frequency (Electrical/ Electronic), Temperature, Duty Cycle, Diode/Continuity
  • Double Molded for Waterproof (IP67) Protection, Cat IV-600V Safety Rating for Industrial Applications
  • Data Acquisition Mode for Real-Time Data Transmission Directly to Your PC

HHM-EX540 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Accuracy Rating
Other Features
Memory Capacity
Communication
Power Supply Option


Description

The OMEGA™ HHM-EX540 Series is a versatile wireless data logger/multimeter. In addition, it offers a diode test, large backlit LCD, auto power-off with disable feature and CAT IV-600V safety rating for industrial applications. The unit is able to data log up to 9999 readings and with the wireless USB interface has the capability to transmit readings to your PC real-time.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration