Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Multimeters Waterproof (IP67) for Heavy-Duty Use

Item# HHM-EX500

In stock

Lead Time (If not in stock): 0 week
Industrial Multimeters Waterproof (IP67) for Heavy-Duty Use HHM-EX500 HHM-EX500
  • CAT IV-600V Safety Rating for Industrial Applications
  • 1000 V Input Protection on All Functions
  • Dual Sensitivity Frequency Functions
  • Large Backlit LCD


The OMEGA™ HHM-EX500 Series are versatile multimeters. It offers a diode test, large backlit LCD, auto power off with disable feature and CAT IV-600V safety rating for industrial applications.

MAIN FEATURES (Be sure to review Specs for complete product specifications)

HHM-EX505 (True RMS)
> 4000 Count
> 0.5% Accuracy
> Data Hold and Relative
> 10 A Max Current

HHM-EX520 (True RMS)
> 6000 Count—High Resolution
> 0.09% Accuracy
> Min/Max/Relative/Data Hold
> 20 A Max Current

HHM-EX530 (True RMS)
> 40,000 Count Highest Resolution
> 0.06% Accuracy
> Min/Max/Relative/Data Hold
> 20 A Max Current
> Peak Hold (AC Only)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration