Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital High Voltage Insulation Tester

Warranty

Item# HHM-380395

Digital High Voltage Insulation Tester HHM-380395 HHM-380395
  • Test Voltages of 500V, 1000V, 2500V, and 5000V
  • Measure Insulation Resistance to 60G Ù
  • Large 6000 Count Display with Bargraph and Backlight
  • Polarization Index Measurement (PI)


Description

The HHM-380395 meter provides four insulation resistance test ranges plus continuity, AC/ DC voltage, polarization index and dielectric absorption ratio measurements. This meter is shipped fully tested and calibrated, with proper care and use, will provide years of reliable service.

Specifications
Display: 6000 count LCD display with bargraph
Sampling Rate: 2.5 times per second
Over Range Indication: “OL” appears on the LCD
Short Circuit Current: >200 mA
Open Circuit Test Voltage: >4.5V
Low Battery Indication: Battery symbol appears on the LCD
Power Supply: Eight (8) 1.5V “C” cell batteries (included) or 13.5V 1A AC adaptor
Fuse: 500 mA/600V (6 x 32 mm) ceramic 3AG fast blow
Auto Power Off: After approximately 20 minutes of inactivity
Operating Temperature: 0 to 40°C (32 to 104°F)
Operating Humidity: < 80% RH
Altitude: Up to 2000 meters (6562 feet)
Storage Temperature: -10 to 60°C (14 to 140°F )
Storage Humidity: < 80% RH
Dimensions: 198 H x 148 W x 86 mm Diameter (7.8 x 5.8 x 3.4")
Weight: Approx. 1438 g (50.7 oz) with battery
Safety Standards/Ratings: Pollution degree 2, meets IEC 61010-1 and IEC 61010-031
Category Rating: CAT IV 600V
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration