Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultrasonic Air or Gas Leak Detector

Warranty

$159.09

Item# HHLT-1


Please contact Technical Sales Team for assistance.
Ultrasonic Air or Gas Leak Detector HHLT-1 HHLT-1
  • 20 kHz to 100 kHz
  • For Air or Gas Leaks
  • Economical
  • Applications

HHLT-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Detectable Gases
Operating Temperature
Supply Power


Ultrasonic sound (20 to 100 kHz) is generated by turbulence created by air or a gas forced through a small orifice. Ultrasonic sound is very directional in nature and can be used to pinpoint the exact location of the leak point. Leaking air or gas is generally considered to be viscous flow and as the flow velocity increases, the frequency of the ultrasonic sound emitted will become higher. The HHLT-1R amplifies and converts these sounds to frequencies and levels that the human ear can hear. The HHLT-1T transmitter can supply ultrasonic signals for locations where the gas/air leak does not have sufficient pressure to create an ultrasonic sound. This transmitter will allow the ultrasonic detection of cracks and openings.

Detection Principle
When a gas passes through a restricted orifice under pressure, it’s going from a pressurized laminar flow to low pressure turbulent flow. The turbulence generates a broad spectrum of sound called “white noise”. There are ultrasonic components in this white noise. Since the ultrasound will be loudest by the leak site, the detection of these signals is usually quite simple.

SPECIFICATIONS HHLT-1R Receiver
Frequency Response: 36 to 44 kHz (centered at 40 kHz)
Indicator: LED and earphone
Operating Temperature: 0 to 40°C (32 to 104°F)
Operating Humidity: <80% RH
Storage Temperature: -10 to 40°C (14 to 104°F)
Power Supply: 9V alkaline battery (included)
Weight: 125.5 g (4.43 oz)
Dimensions: 150 L x 90 W x 50 mm D (5.9 x 3.5 x 1.97")
HHLT-1T Transmitter
Frequency: 40 kHz
Indicator: LED
Operating Temperature: 0 to 40°C (32 to 104°F)
Operating Humidity: <80% RH
Storage Temperature: -10 to 40°C (14 to 104°F)
Power Supply: 9V alkaline battery (included)
Weight: 93.5 g (3.30 oz)
Dimensions: 120 L x 60 W x 38 mm D (4.72 x 2.36 x 1.5")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration