Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

20.0k LUX Handheld Light Meter

LUX Light Meter
Warranty

$165.20

Item# HHLM1337

In stock

Lead Time (If not in stock): 8 weeks
LUX Light Meter HHLM1337 HHLM1337
  • 31/2-Digit LCD Display LUX, FC, Low-Battery
  • Max/Min Button
  • Data Hold Button
  • Auto Power-Off

HHLM1337 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Operating Temperature
Supply Power


The HHLM1337 has a large display for easy viewing of light levels. It can measure a wide range of either LUX or footcandles. Applications include indoor light and work area lighting monitoring and verification useful for facilities engineers, building maintenance personnel and anyone who wants to measure illuminance.

SPECIFICATIONS
Range: 20/200/2000/20,000 LUX/FC
Accuracy: ±3% rdg ±0.5% FS; ±4% rdg ±10 digits for >10,000 LUX/FC
Resolution: 0.01 LUX
Dimensions:
Sensor: 114.3 x 61.0 x 25.4 mm (4.5 x 2.4 x 1")
Unit: 188.0 x 63.5 x 25.4 mm (7.4 x 2.5 x 1")
Power Source: 6 "AAA" batteries (included)
Weight: 5.6 oz (0.5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you offer a light meter that is Class1 Div2 rated?

Asked by: Tom Egbers
Thank you for your inquiry. Sorry, we do not. Our light meters are for general purpose use, and we cannot make them conformable to this entity even as a special. Thank you.
Answered by: dennis882
Date published: 2020-01-31

Does the instrument come with a certificate of calibration?

Asked by: ED13
The instrument comes with a C of C Calibration of Conformance.
Answered by: ApplicationsEngineerANB
Date published: 2023-01-24

what temperature range can this tool measure?

Asked by: drpolarbear
The HHLM1337 is a meter used to measure light energy in the range of .01 to 20 klux. The meter can operate in the temperature range of 0 to 40C but does not measure temperature.
Answered by: AB Engineer
Date published: 2019-08-28

Does this light meter have ISO 17025 accredited calibration?

Asked by: CannaJ
The HHLM1337 is provided with a Certificate of Conformance CAL-1 only. This states Omega guarantees it meets the published specifications. Omega is not certified or sells products calibrated to the ISO17025 standard.
Answered by: Applications Engineer AB
Date published: 2022-02-10

Is this product HHLM1337 calibrated when I receive it?

Asked by: Spider
Thank you for your inquiry. All of our instrumentation, including the HHLM1337 are fully calibrated prior to shipping.
Answered by: Application Engineer JB
Date published: 2019-07-11
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_HHLM1337, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration