Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Metal Vane Anemometer

Metal Vane Anemometer

$457.07

Item# HHF803

In stock

Lead Time (If not in stock): 5 weeks
Metal Vane Anemometer HHF803 HHF803
  • Large LCD Reads Air Velocity and Temperature Simultaneously
  • Records Min. and Max. Reading with Recall
  • Data Hold Function
  • Auto Power Off

HHF803 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Battery Size


The HHF803 is an economical solution for any air flow application, such as, air conditioning and heating systems, wind speeds, balancing, and environmental testing. The portable HHF803 provides fast, accurate readings with digital readability and the convenience of a remote probe.The combination of low friction vane anemometer and standard thermistor delivers rapid and precise measurements. The microprocessor circuit assures the maximum possible accuracy and provides special functions and features.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How to you take apart Vane?

Asked by: Roy56
Thank you for contacting Omega. The vane probe on the HHF803 has a plug that connects to the meter. You can disconnect the plug if you want to replace the vane probe. The vane itself is not meant to come apart.
Answered by: AS Engineer
Date published: 2019-08-06
  • y_2024, m_8, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHF803, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
Data logging software for the HHF2005 series with cables
$168.09
5 In Stock
Replacement probe for HHF803
$407.08
0 In Stock
en-US
en
Save Configuration