Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cable and Pipe Locator

Warranty

$357.87

Item# HHCL10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $357.87
5-9 $339.98
10-24 $332.82
25-49 $318.50
50-99 $311.35
100+ $304.19

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 26 left

Limited Stock
Cable and Pipe Locator HHCL10 HHCL10
  • Easy to Identify the Breaker Associated with an Energized or De-Energized AC Outlet
  • Transmitter Operates as an AC/DC Voltmeter with a Range of 12 to 600V
  • Receiver Has Optional Backlit Display
  • Second Transmitter Available—Makes Locating Short-Circuits and Cable Leaks More Accurate

HHCL10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Product Type
Supply Power
Features


The HHCL10 is ideal for pinpointing the location of electrical cables and metal, water, or gas pipes behind walls, above ceilings or under floors. It can also trace circuits, detect open- and short-circuits, find outlets covered by plaster, identify a circuit’s breaker, and locate blockages in plastic pipes. Makes it safe to break through any wall by revealing and locating hidden infrastructure up to 2 m (6.6') behind it, and eliminates the need to find and read construction drawings before starting a job. Transmitter and receiver communicate on any of eight channels and display readings on a big, bright, multi-function graphic LCD. Both units also include a flashlight (for illuminating dark areas) and a buzzer that can be muted. Transmitter has three power levels; receiver has variable sensitivity. Compatible with one- or two-pole circuits. Used with a metal rod, system can locate blockages and constrictions in plastic pipes.

Specifications
Transmitter
Output Frequency: 125 kHz
Measurement Range/Accuracy: 12 to 600 Vdc or Vac (@60 Hz)/±2.5% in voltmeter mode
Display: LCD, with function display and column chart
Overvoltage: 300V
Current Consumption: 31 mA (minimum), 115 mA (maximum)
Operating Temperature: 0 to 40°C (32 to 104°F) @ 80% RH
Storage Temperature: -20 to 60°C (-4 to 140°F) @ 80% RH
Dimensions: 190 x 89 x 42.5 mm (7.5 x 3.5 x 1.7")
Weight:
    Without Battery: 360 g (12.7 oz)
    With Battery: 420 g (14.8 oz)
Power Source: 9V battery (included)
Receiver
Tracking Depth (Maximum):
    In Cable Locating Mode: 2 m (6.6') for 1-pole circuit, 0.5 m (1.6') for 2-pole circuit, 2.5 m (8.2') for single-loop line>br>     In Grid Voltage Identification Mode: 0.4 m (1.3')
Display: LCD, with function display and column chart
Current Consumption: 32 mA (minimum), 89 mA (maximum)
Operating Temperature: 0 to 40°C (32 to 104°F) @ 80% RH
Storage Temperature: -20 to 60°C (-4 to 140°F) @ 80% RH
Dimensions: 242 x 78 x 39 mm (9.5 x 3.1 x 1.5")
Weight:
    Without Batteries: 280 g (9.9 oz)
    With Battery: 350 g (12.3 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Satisfied Shipping was fast. Correspondence was good. It was quality. USA company. Better than the risky copy cat imports online.
Date published: 2017-08-25
  • y_2024, m_11, d_22, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HHCL10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration