Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Basic Manometer

0 to 100 mbar, Differential

$140.39

Item# HHC280

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $140.39
10-24 $133.37
25-49 $130.56
50-99 $124.95
100+ $122.14

In stock

Lead Time (If not in stock): 12 weeks
0 to 100 mbar, Differential HHC280 HHC280
  • Differential Manometer
  • HHC280

HHC280 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Pressure Type
Accuracy Value
Accuracy Class
Number Of Digits
Features


  • Battery Life 85 hours typical with alkaline batteries
  • Battery Size AAA
  • Batteries Included Yes
  • Battery Type Alkaline
  • Form Factor Handheld
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Measurement Type Pressure
  • Measurement Units mmH2O
  • Number of Batteries 2
  • Power Source Battery
  • Pressure Units mmH2O
The HHC280 Series of handheld manometers are offered in two different models: absolute pressure manometer and precision differential manometer. Both models present auto power-off and backlight with auto-off features.

Differential Manometer - HHC280

Specifications
Eight Selectable Units: mmH2O, mmHg, psi, inH2O, inHg, hPa, mbar, Pa, plus m/s and fmp (for air velocity)
Range: 0 to 100 hPa/0 to 1019.7 mmH2O
Resolution: 0.1 hPa/0.1 mmH2O
Accuracy:
±0.03 hPa (0 to 0.30 hPa)
±0.05 hPa (0.31 to 1.00 hPa)
±0.1 hPa + 1.5% or rdg (rest of range)
±0.3 mmH2O (0 to 3.0 mmH2O)
±0.5 mmH2O (3.1 to 10.2 mmH2O)
±1.02 mmH2O + 1.5% of rdg (rest of range)
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 85 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 113 g (4.0 oz)

Absolute Pressure Meter - HHC281

Specifications
Eight Selectable Units: hPa, mbar, Pa, mmH2O, mmHg, inH2O, inHg, psi, plus m and ft (for altitude)
Range: 300 to 1200 hPa
Resolution: 0.1 hPa
Accuracy: ±3 hPa
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 600 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 120 g (4.2 oz)
Comes complete with batteries, carrying strap, and protection cap.
loading all models
loading all reviews
Rated 3 out of 5 by from Good Basic Instrument I purchased this Manometer for laboratory testing on residential HVAC duct systems. I am measuring duct pressure "Inches/WC. The specifications stated the Instrument had an "averaging" feature which I badly needed. Turns out the "averaging" feature was only for wind speed, so that was very disappointing. But the instrument works very well and provides stable readings.
Date published: 2016-10-05
Rated 5 out of 5 by from Well-priced, accurate, and arrived quickly! It is almost impossible to find an absolute pressure gauge that can cover these ranges. It was relatively inexpensive, accurate, and I received it in just a couple of days after a very easy ordering process. Great product!
Date published: 2019-02-15
  • y_2024, m_11, d_4, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HHC280, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Would this unit be suitable for measuring pressure differentials across adjacent cleanrooms of a cleanroom suite? In particular, I want to use the absolute pressure unit because I don't want to drill holes in the walls separating the adjacent walls.

Asked by: Anonymous
Yes. You can move the meter from room to room and monitor the change in the readings.
Answered by: Applicatrions Engineer JK
Date published: 2020-04-03

What is the resolution of HHC280 when measuring under 100 Pa? The datasheet is a bit confusing. Is it 10 Pa or 1Pa?

Asked by: RJag
Thank you for your inquiry, the Resolution is : 0.1 hpa/0.1 mmH2O
Answered by: rkent
Date published: 2022-02-08

What we can do in case of OOT ? Thanks in advance

Asked by: JW1964
If the HHC280 unit is out of tolerance it would need to be returned to us for evaluation. There are no field calibration procedures available.
Answered by: Applications Engineer JK
Date published: 2021-06-14
  • y_2024, m_11, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_HHC280, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration